Electric expansion valve, VKV

061L4123

Inlet size [mm]: 9.52, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100

Product details

Gross weight 0.161 Kilogram
Net weight 0.153 Kilogram
Volume 0.397 Liter
EAN 5702428271233

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -22 °F
China RoHS compliance Out of scope
Connection material Copper
Connection type Solder, ODF
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Bi-flow
Inlet size [mm] 9.52 mm
Lubricants compatibility POE
Max. Working Pressure [bar] 42 bar
MaxOPD [bar] 25 bar
MaxOPD [psig] 3626 psig
Motor type Permanent magnet stepper motor
Orifice size [mm] 3.2 mm
Packing format Industrial pack
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 100 pc
Rated cap. conditions [IMP] Subcooling = 32F
Rated cap. conditions [SI] Subcooling = 0C
Rated capacity R134a [kW] 22.5 kW
Rated capacity R134a [TR] 6.4 TR
Rated capacity R22 [kW] 28.8 kW
Rated capacity R22 [TR] 8.2 TR
Rated capacity R407C [kW] 29.6 kW
Rated capacity R407C [TR] 8.4 TR
Rated capacity R410A [kW] 33.9 kW
Rated capacity R410A [TR] 9.6 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant temperature [ºF] [max] 248 °F
Refrigerant temperature [ºF] [min] -22 °F
Refrigerants R134a
R22
R404A
R407C
R410A
SCIP dossier no. d64be145-2cb1-4f9e-b131-1e4b19976626
SCIP dossier product name Electric control valve body(2)
Serviceable No
Step mode 2-phase full step
Total steps 480 (half steps)
Type VKV
Type designation VKV-32D38

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality