Pressure transmitter, XSK, 0 bar - 20 bar
061H5101
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC20I-U188
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC20I-U188
Gross weight | 0.085 Kilogram |
Net weight | 0.084 Kilogram |
Volume | 0.924 Liter |
EAN | 5702428274999 |
Gross weight | 0.085 Kilogram |
Net weight | 0.084 Kilogram |
Volume | 0.924 Liter |
EAN | 5702428274999 |
+ supply | Pin 1 |
- common | Pin 3 |
Accuracy, max. [±FS%] | 3 % |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -20 °C |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Electrical conn. Male/Female | Female |
Electrical connection | Molex |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Medium temperature range [°C] [max] | 70 °C |
Medium temperature range [°C] [min] | -20 °C |
Output signal | Current |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Overload pressure max. [bar] | 38.5 bar |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 14 mm |
Pressure connection notes | With Schrader Depressor |
Pressure connection size | 7/16-20 |
Pressure connection standard | ASME B1.1 |
Pressure connection type | UNF |
Pressure Male/Female | Female |
Pressure range [bar] [max] | 20 bar |
Pressure range [bar] [min] | 0 bar |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R407C R407H R410A R449B R450A R513A |
SCIP dossier no. | 336c08aa-a947-4659-835b-4071ea5542ec |
SCIP dossier product name | XSK Series |
Specification key | XSK-AC20I-U188 |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 10.5 V |
Type | XSK |
UK RoHS compliance | Out of scope |
+ supply | Pin 1 |
- common | Pin 3 |
Accuracy, max. [±FS%] | 3 % |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -20 °C |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Electrical conn. Male/Female | Female |
Electrical connection | Molex |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Medium temperature range [°C] [max] | 70 °C |
Medium temperature range [°C] [min] | -20 °C |
Output signal | Current |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Overload pressure max. [bar] | 38.5 bar |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 14 mm |
Pressure connection notes | With Schrader Depressor |
Pressure connection size | 7/16-20 |
Pressure connection standard | ASME B1.1 |
Pressure connection type | UNF |
Pressure Male/Female | Female |
Pressure range [bar] [max] | 20 bar |
Pressure range [bar] [min] | 0 bar |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R404A R407C R407H R410A R449B R450A R513A |
SCIP dossier no. | 336c08aa-a947-4659-835b-4071ea5542ec |
SCIP dossier product name | XSK Series |
Specification key | XSK-AC20I-U188 |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 10.5 V |
Type | XSK |
UK RoHS compliance | Out of scope |