Show more
NSK / XSK

Shows 13 product(s)

061H5067

Pressure transmitter, XSK, 0 bar - 30 bar

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC30B-U186

061H5101

Pressure transmitter, XSK, 0 bar - 20 bar

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC20I-U188

061H5103

Pressure transmitter, XSK, 0 bar - 35 bar

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC35I-U188

061H5104

Pressure transmitter, XSK, 0 bar - 50 bar

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC50I-U188

061H5112

Pressure transmitter, XSK, 0 bar - 20 bar

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC21I-U001

061H5123

Pressure transmitter, NSK, 1 bar - 46 bar

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: NSK-BE046I-U005

061H5142

Pressure transmitter, NSK, 0 bar - 10 bar

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: NSK-BE010I-U009

061H5143

Pressure transmitter, NSK, 0 bar - 15 bar

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: NSK-BE015I-U009

061H5144

Pressure transmitter, NSK, 0 bar - 20 bar

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: NSK-BE020I-U009

061H5146

Pressure transmitter, NSK, 0 bar - 35 bar

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: NSK-BE035I-U009

View: