Thermostat, MBC 8100
061B810566
Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65
Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65
Gross weight | 0.73 Kilogram |
Net weight | 0.392 Kilogram |
Volume | 3.48 Liter |
EAN | 5702423190997 |
Gross weight | 0.73 Kilogram |
Net weight | 0.392 Kilogram |
Volume | 3.48 Liter |
EAN | 5702423190997 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ABS BV CCC CCS CE DNV EAC GL KRS LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Armoring | Yes |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT |
Contact rating |
AC15=0.5 A, 250 V DC13=12 W, 125 V |
Contain batteries | No |
Differential (FS) [K] | 6 K |
Differential type | Fixed (max. value) |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Electrical spec. standard | EN 60947-5 |
Enclosure rating IP | IP65 |
Equipment | Armored cap. tube |
EU RoHS compliance | Out of scope |
Max. sensor temperature [°C] | 250 °C |
Max. sensor temperature [°F] | 482 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 18ff26a2-cbcf-44c1-8f28-74e482b38eed |
SCIP dossier product name | MBC 8100 8000 Temperature Switch |
Sensor pocket length min. [in] | 2 9/16 in |
Sensor pocket length min. [mm] | 65 mm |
Sensor size (Ø x L) [in] | 1/2 x 2 in |
Sensor size (Ø x L) [mm] | 13 x 50 mm |
Sensor type | Remote bulb |
Serviceable | No |
Specification key | 2631-1A02000 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | 60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | 140 °F |
Type | MBC 8100 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ABS BV CCC CCS CE DNV EAC GL KRS LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Armoring | Yes |
Cap. tube length fraction [in] | 78 3/4 in |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT |
Contact rating |
AC15=0.5 A, 250 V DC13=12 W, 125 V |
Contain batteries | No |
Differential (FS) [K] | 6 K |
Differential type | Fixed (max. value) |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Electrical spec. standard | EN 60947-5 |
Enclosure rating IP | IP65 |
Equipment | Armored cap. tube |
EU RoHS compliance | Out of scope |
Max. sensor temperature [°C] | 250 °C |
Max. sensor temperature [°F] | 482 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 18ff26a2-cbcf-44c1-8f28-74e482b38eed |
SCIP dossier product name | MBC 8100 8000 Temperature Switch |
Sensor pocket length min. [in] | 2 9/16 in |
Sensor pocket length min. [mm] | 65 mm |
Sensor size (Ø x L) [in] | 1/2 x 2 in |
Sensor size (Ø x L) [mm] | 13 x 50 mm |
Sensor type | Remote bulb |
Serviceable | No |
Specification key | 2631-1A02000 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | 60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | 140 °F |
Type | MBC 8100 |
UK RoHS compliance | Out of scope |