Show more
MBC

Shows 35 product(s)

061B800266

Thermostat, MBC 8100

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B800366

Thermostat, MBC 8100

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B800466

Thermostat, MBC 8100

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B800566

Thermostat, MBC 8100

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B800866

Thermostat, MBC 8100

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B808966

Thermostat, MBC 8100

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B809066

Thermostat, MBC 8100

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B810166

Thermostat, MBC 8100

Temperature range [°C]: -10 - 30, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65

061B810266

Thermostat, MBC 8100

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65

061B810366

Thermostat, MBC 8100

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65

View: