Shows 2 product(s)

042N0864

Solenoid coil, AL230C, DIN Spade

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N2216

Solenoid coil, AL024D

Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm