Electric expansion valve, AKV 20-5
042H2029
Inlet connection type: Solder, ODF, Inlet size [in]: 2 1/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 2 1/8 in
Inlet connection type: Solder, ODF, Inlet size [in]: 2 1/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 2 1/8 in
Gross weight | 4.832 Kilogram |
Net weight | 4.456 Kilogram |
Volume | 7.56 Liter |
EAN | 5702422111115 |
Gross weight | 4.832 Kilogram |
Net weight | 4.456 Kilogram |
Volume | 7.56 Liter |
EAN | 5702422111115 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 7.28 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [in] | 2 1/8 in |
Kv value [m³/h] | 6.3 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 14 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 2 1/8 in |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated capacity R22 [kW] | 630 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B R744 |
SCIP dossier no. | 6a76eb5e-6ca8-43d3-be03-8320fd28438e |
SCIP dossier product name | AKV 20/EVR 32-40/EVRH 40 |
Serviceable | Electric valve spare parts |
Type | AKV 20-5 |
Type designation | Electric expansion valve |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 7.28 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [in] | 2 1/8 in |
Kv value [m³/h] | 6.3 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 14 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 2 1/8 in |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated capacity R22 [kW] | 630 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B R744 |
SCIP dossier no. | 6a76eb5e-6ca8-43d3-be03-8320fd28438e |
SCIP dossier product name | AKV 20/EVR 32-40/EVRH 40 |
Serviceable | Electric valve spare parts |
Type | AKV 20-5 |
Type designation | Electric expansion valve |