Electric expansion valve, AKV 20-2
042H2022
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 4.564 Kilogram |
Net weight | 4.314 Kilogram |
Volume | 7.56 Liter |
EAN | 5702422111429 |
Gross weight | 4.564 Kilogram |
Net weight | 4.314 Kilogram |
Volume | 7.56 Liter |
EAN | 5702422111429 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 1.85 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 3/8 in |
Kv value [m³/h] | 1.6 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 8 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 3/8 in |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated capacity R22 [kW] | 160 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B R744 |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
SCIP dossier product name | AKS 12/AKS 21A/MBT 153/253/353 |
Serviceable | Electric valve spare parts |
Type | AKV 20-2 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Cv value [gal/min] | 1.85 gal/min |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1 3/8 in |
Kv value [m³/h] | 1.6 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MaxOPD[bar] 10W AC | 18 bar |
MaxOPD[psi] 10W AC | 260 psi |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 18 bar |
Orifice size [mm] | 8 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1 3/8 in |
Packing format | Single pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated capacity R22 [kW] | 160 kW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R463A R507A R513A R513B R515A R515B R744 |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
SCIP dossier product name | AKS 12/AKS 21A/MBT 153/253/353 |
Serviceable | Electric valve spare parts |
Type | AKV 20-2 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |