Elec. expansion valve coil, ETS 8M
034G8308
Used for product: ETS 8M, Electrical connector: JST XHP-6, Cable length [m]: 2.000
Used for product: ETS 8M, Electrical connector: JST XHP-6, Cable length [m]: 2.000
Gross weight | 0.189 Kilogram |
Net weight | 0.158 Kilogram |
Volume | 0.495 Liter |
EAN | 5715162704745 |
Gross weight | 0.189 Kilogram |
Net weight | 0.158 Kilogram |
Volume | 0.495 Liter |
EAN | 5715162704745 |
Cable length [in] | 78.7 in |
Cable length [m] | 2 m |
Class of Insulation | B |
Coil resistance [Ohm] | 46 |
Current range [A] | 0.26 A |
Electrical connector | JST XHP-6 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Motor type | Uni-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 4.1 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
Used for product | ETS 8M |
Cable length [in] | 78.7 in |
Cable length [m] | 2 m |
Class of Insulation | B |
Coil resistance [Ohm] | 46 |
Current range [A] | 0.26 A |
Electrical connector | JST XHP-6 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Motor type | Uni-polar |
Packing format | Multi pack |
Parts Program name | ETS 8M |
Power consumption [W] | 4.1 W |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Elec. expansion valve coil |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] DC | 12 V |
Type | ETS 8M |
Used for product | ETS 8M |