Electric expansion valve, ETS 5M25L
034G6600
Connection type: Solder, ODM, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Connection type: Solder, ODM, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Gross weight | 54 Gram |
Net weight | 35.8 Gram |
Volume | 0.253 Liter |
EAN | 5715162663165 |
Gross weight | 54 Gram |
Net weight | 35.8 Gram |
Volume | 0.253 Liter |
EAN | 5715162663165 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -22 °F |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Bi-metal: Steel/copper |
Connection type | Solder, ODM |
Design config. Style | L |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 5/16 in |
Inlet size [mm] | 7.94 mm |
Lubricants compatibility |
MO PAG POE PVE |
Manual operation option |
AST-G service driver Manual coil |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 42 bar |
MaxOPD [psig] | 609 psig |
MaxOPD reverse [bar] | 42 bar |
MaxOPD reverse [psi] | 609 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 500 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 2.5 mm |
Outlet size [in] | 5/16 in |
Outlet size [mm] | 7.94 mm |
Packing format | Multi pack |
Parts Program name | ETS 5M |
PED category | Art. 4, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 20 pc |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated capacity R410A [kW] | 23.5 kW |
Rated capacity R410A [TR] | 6.68 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A/R507A R407C R407H R410A R448A R449A R449B R452A R452B R454A R454B R454C R455A R463A R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode |
1-2 excitation (half step) 2-2 excitation (full step) |
Storage temperature range [°C] [max] | 70 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 158 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 480 (half steps) |
Type | ETS 5M25L |
Valve open pulses@normal flow | 55 ± 16 steps |
Valve open pulses@reverse flow | 55 ± 16 steps |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -22 °F |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Bi-metal: Steel/copper |
Connection type | Solder, ODM |
Design config. Style | L |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 5/16 in |
Inlet size [mm] | 7.94 mm |
Lubricants compatibility |
MO PAG POE PVE |
Manual operation option |
AST-G service driver Manual coil |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 42 bar |
MaxOPD [psig] | 609 psig |
MaxOPD reverse [bar] | 42 bar |
MaxOPD reverse [psi] | 609 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 500 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 2.5 mm |
Outlet size [in] | 5/16 in |
Outlet size [mm] | 7.94 mm |
Packing format | Multi pack |
Parts Program name | ETS 5M |
PED category | Art. 4, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 20 pc |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated capacity R410A [kW] | 23.5 kW |
Rated capacity R410A [TR] | 6.68 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A/R507A R407C R407H R410A R448A R449A R449B R452A R452B R454A R454B R454C R455A R463A R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode |
1-2 excitation (half step) 2-2 excitation (full step) |
Storage temperature range [°C] [max] | 70 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 158 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 480 (half steps) |
Type | ETS 5M25L |
Valve open pulses@normal flow | 55 ± 16 steps |
Valve open pulses@reverse flow | 55 ± 16 steps |