Electric expansion valve, ETS 5M24

034G6213

Connection type: Solder, ODM

Product details

Gross weight 0.055 Kilogram
Net weight 0.038 Kilogram
Volume 0.244 Liter
EAN 5702428680554

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -22 °F
China RoHS compliance Yes
Compatible Danfoss controllers EIM 336
EKE 1A
EKE 1B
EKE 1C
Connection material Cu-plated SS
Connection type Solder, ODM
Contain batteries No
Design config. Style H
EU RoHS compliance Yes
Flow characteristic Linear
Flow direction Bi-flow
Inlet size [in] 5/16 in
Lubricants compatibility POE
Manual operation option AST-G service driver
Manual coil
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 710 psig
MaxOPD [bar] 35 bar
MaxOPD [psig] 508 psig
MaxOPD reverse [bar] 35 bar
MaxOPD reverse [psi] 508 psi
Min. Leakage [cm³/min] @ 1 Mpa 150 cm³/min
Motor type Permanent magnet stepper motor
Orifice size [mm] 2.4 mm
Outlet size [in] 5/16 in
Packing format Multi pack
Parts Program name ETS 5M
PED category Art. 4, par. 3
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 20 pc
Rated cap. conditions [SI] Subcooling=0 ºC
Superheat=0 ºC
tcond=38 ºC
tevap=5 ºC
Rated cap. R404A/R507A [kW] 12 kW
Rated cap. R404A/R507A [TR] 3.41 TR
Rated capacity R1234yf [kW] 9.31 kW
Rated capacity R1234yf [TR] 2.65 TR
Rated capacity R1234ze(E) [kW] 9.58 kW
Rated capacity R1234ze(E) [TR] 2.72 TR
Rated capacity R134a [kW] 12.71 kW
Rated capacity R134a [TR] 3.61 TR
Rated capacity R22 [kW] 17 kW
Rated capacity R22 [TR] 4.83 TR
Rated capacity R290 [kW] 17.64 kW
Rated capacity R290 [TR] 5.02 TR
Rated capacity R32 [kW] 29.88 kW
Rated capacity R32 [TR] 8.5 TR
Rated capacity R407C [kW] 17.71 kW
Rated capacity R407C [TR] 5.04 TR
Rated capacity R407H [kW] 19.79 kW
Rated capacity R407H [TR] 5.63 TR
Rated capacity R410A [kW] 20.23 kW
Rated capacity R410A [TR] 5.75 TR
Rated capacity R448A [kW] 17 kW
Rated capacity R448A [TR] 4.83 TR
Rated capacity R449A [kW] 16.62 kW
Rated capacity R449A [TR] 4.73 TR
Rated capacity R449B [kW] 16.9 kW
Rated capacity R449B [TR] 4.81 TR
Rated capacity R452A [kW] 12.81 kW
Rated capacity R452A [TR] 3.64 TR
Rated capacity R452B [kW] 23.2 kW
Rated capacity R452B [TR] 6.6 TR
Rated capacity R454A [kW] 17.25 kW
Rated capacity R454A [TR] 4.9 TR
Rated capacity R454B [kW] 23.45 kW
Rated capacity R454B [TR] 6.67 TR
Rated capacity R454C [kW] 14.77 kW
Rated capacity R454C [TR] 4.2 TR
Rated capacity R455A [kW] 16.3 kW
Rated capacity R455A [TR] 4.63 TR
Rated capacity R513A [kW] 10.79 kW
Rated capacity R513A [TR] 3.07 TR
Rated capacity R515B [kW] 9.28 kW
Rated capacity R515B [TR] 2.64 TR
REACH Candidate List substances No
Refrigerant temperature [ºC] [max] 70 °C
Refrigerant temperature [ºC] [min] -30 °C
Refrigerant temperature [ºF] [max] 158 °F
Refrigerant temperature [ºF] [min] -22 °F
Refrigerants R1234yf
R1234ze(E)
R134a
R22
R290
R32
R404A/R507A
R407C
R407H
R410A
R448A
R449A
R449B
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R515B
Relative humidity (RH) [%] [max] 95 %
Relative humidity (RH) [%] [min] 0 %
Serviceable No
Step mode 1-2 excitation (half step)
2-2 excitation (full step)
Storage temperature range [°C] [max] 70 °C
Storage temperature range [°C] [min] -30 °C
Storage temperature range [°F] [max] 158 °F
Storage temperature range [°F] [min] -22 °F
Total steps 480 (half steps)
Type ETS 5M24
Valve open pulses@normal flow 55 ± 16 steps
Valve open pulses@reverse flow 15 ± 15 steps

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality