Electric expansion valve, ETS 5M20
034G6202
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Gross weight | 0.056 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.251 Liter |
EAN | 5702428581806 |
Gross weight | 0.056 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.251 Liter |
EAN | 5702428581806 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | 14 °F |
China RoHS compliance | Yes |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Cu-plated SS |
Connection type | Solder, ODM |
Design config. Style | H |
EU RoHS compliance | Out of scope |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 1/4 in |
Inlet size [mm] | 6.35 mm |
Lubricants compatibility | POE |
Manual operation option |
AST-G service driver Manual coil |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 35 bar |
MaxOPD [psig] | 508 psig |
MaxOPD reverse [bar] | 35 bar |
MaxOPD reverse [psi] | 508 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 150 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 2 mm |
Outlet size [in] | 1/4 in |
Outlet size [mm] | 6.35 mm |
Packing format | Multi pack |
Parts Program name | ETS 5M |
PED category | Art. 4, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 20 pc |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated cap. R404A/R507A [kW] | 9.8 kW |
Rated cap. R404A/R507A [TR] | 2.79 TR |
Rated capacity R1234yf [kW] | 7.65 kW |
Rated capacity R1234yf [TR] | 2.18 TR |
Rated capacity R1234ze(E) [kW] | 7.81 kW |
Rated capacity R1234ze(E) [TR] | 2.22 TR |
Rated capacity R134a [kW] | 10.45 kW |
Rated capacity R134a [TR] | 2.97 TR |
Rated capacity R22 [kW] | 13.9 kW |
Rated capacity R22 [TR] | 3.95 TR |
Rated capacity R290 [kW] | 14.44 kW |
Rated capacity R290 [TR] | 4.11 TR |
Rated capacity R32 [kW] | 24.36 kW |
Rated capacity R32 [TR] | 6.93 TR |
Rated capacity R407C [kW] | 14.52 kW |
Rated capacity R407C [TR] | 4.13 TR |
Rated capacity R407H [kW] | 16.22 kW |
Rated capacity R407H [TR] | 4.61 TR |
Rated capacity R410A [kW] | 16.5 kW |
Rated capacity R410A [TR] | 4.69 TR |
Rated capacity R448A [kW] | 13.91 kW |
Rated capacity R448A [TR] | 3.96 TR |
Rated capacity R449A [kW] | 13.6 kW |
Rated capacity R449A [TR] | 3.87 TR |
Rated capacity R449B [kW] | 13.82 kW |
Rated capacity R449B [TR] | 3.93 TR |
Rated capacity R452A [kW] | 10.48 kW |
Rated capacity R452A [TR] | 2.98 TR |
Rated capacity R452B [kW] | 18.91 kW |
Rated capacity R452B [TR] | 5.38 TR |
Rated capacity R454A [kW] | 14.1 kW |
Rated capacity R454A [TR] | 4.01 TR |
Rated capacity R454B [kW] | 19.14 kW |
Rated capacity R454B [TR] | 5.44 TR |
Rated capacity R454C [kW] | 12.1 kW |
Rated capacity R454C [TR] | 3.44 TR |
Rated capacity R455A [kW] | 13.35 kW |
Rated capacity R455A [TR] | 3.8 TR |
Rated capacity R513A [kW] | 8.86 kW |
Rated capacity R513A [TR] | 2.52 TR |
Rated capacity R515B [kW] | 7.57 kW |
Rated capacity R515B [TR] | 2.15 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A/R507A R407C R407H R410A R448A R449A R449B R452A R452B R454A R454B R454C R455A R463A R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode |
1-2 excitation (half step) 2-2 excitation (full step) |
Storage temperature range [°C] [max] | 70 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 158 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 480 (half steps) |
Type | ETS 5M20 |
UK RoHS compliance | Out of scope |
Valve open pulses@normal flow | 55 ± 16 steps |
Valve open pulses@reverse flow | 15 ± 15 steps |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | 14 °F |
China RoHS compliance | Yes |
Compatible Danfoss controllers |
EIM 336 EKE 1A EKE 1B EKE 1C |
Connection material | Cu-plated SS |
Connection type | Solder, ODM |
Design config. Style | H |
EU RoHS compliance | Out of scope |
Flow characteristic | Linear |
Flow direction | Bi-flow |
In scope of WEEE and contain batteries | No |
Inlet size [in] | 1/4 in |
Inlet size [mm] | 6.35 mm |
Lubricants compatibility | POE |
Manual operation option |
AST-G service driver Manual coil |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MaxOPD [bar] | 35 bar |
MaxOPD [psig] | 508 psig |
MaxOPD reverse [bar] | 35 bar |
MaxOPD reverse [psi] | 508 psi |
Min. Leakage [cm³/min] @ 1 Mpa | 150 cm³/min |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 2 mm |
Outlet size [in] | 1/4 in |
Outlet size [mm] | 6.35 mm |
Packing format | Multi pack |
Parts Program name | ETS 5M |
PED category | Art. 4, par. 3 |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 20 pc |
Rated cap. conditions [SI] |
Subcooling=0 ºC Superheat=0 ºC tcond=38 ºC tevap=5 ºC |
Rated cap. R404A/R507A [kW] | 9.8 kW |
Rated cap. R404A/R507A [TR] | 2.79 TR |
Rated capacity R1234yf [kW] | 7.65 kW |
Rated capacity R1234yf [TR] | 2.18 TR |
Rated capacity R1234ze(E) [kW] | 7.81 kW |
Rated capacity R1234ze(E) [TR] | 2.22 TR |
Rated capacity R134a [kW] | 10.45 kW |
Rated capacity R134a [TR] | 2.97 TR |
Rated capacity R22 [kW] | 13.9 kW |
Rated capacity R22 [TR] | 3.95 TR |
Rated capacity R290 [kW] | 14.44 kW |
Rated capacity R290 [TR] | 4.11 TR |
Rated capacity R32 [kW] | 24.36 kW |
Rated capacity R32 [TR] | 6.93 TR |
Rated capacity R407C [kW] | 14.52 kW |
Rated capacity R407C [TR] | 4.13 TR |
Rated capacity R407H [kW] | 16.22 kW |
Rated capacity R407H [TR] | 4.61 TR |
Rated capacity R410A [kW] | 16.5 kW |
Rated capacity R410A [TR] | 4.69 TR |
Rated capacity R448A [kW] | 13.91 kW |
Rated capacity R448A [TR] | 3.96 TR |
Rated capacity R449A [kW] | 13.6 kW |
Rated capacity R449A [TR] | 3.87 TR |
Rated capacity R449B [kW] | 13.82 kW |
Rated capacity R449B [TR] | 3.93 TR |
Rated capacity R452A [kW] | 10.48 kW |
Rated capacity R452A [TR] | 2.98 TR |
Rated capacity R452B [kW] | 18.91 kW |
Rated capacity R452B [TR] | 5.38 TR |
Rated capacity R454A [kW] | 14.1 kW |
Rated capacity R454A [TR] | 4.01 TR |
Rated capacity R454B [kW] | 19.14 kW |
Rated capacity R454B [TR] | 5.44 TR |
Rated capacity R454C [kW] | 12.1 kW |
Rated capacity R454C [TR] | 3.44 TR |
Rated capacity R455A [kW] | 13.35 kW |
Rated capacity R455A [TR] | 3.8 TR |
Rated capacity R513A [kW] | 8.86 kW |
Rated capacity R513A [TR] | 2.52 TR |
Rated capacity R515B [kW] | 7.57 kW |
Rated capacity R515B [TR] | 2.15 TR |
REACH Candidate List substances | No |
Refrigerant temperature [ºC] [max] | 70 °C |
Refrigerant temperature [ºC] [min] | -30 °C |
Refrigerant temperature [ºF] [max] | 158 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R290 R32 R404A/R507A R407C R407H R410A R448A R449A R449B R452A R452B R454A R454B R454C R455A R463A R513A R515B |
Relative humidity (RH) [%] [max] | 95 % |
Relative humidity (RH) [%] [min] | 0 % |
Serviceable | No |
Step mode |
1-2 excitation (half step) 2-2 excitation (full step) |
Storage temperature range [°C] [max] | 70 °C |
Storage temperature range [°C] [min] | -30 °C |
Storage temperature range [°F] [max] | 158 °F |
Storage temperature range [°F] [min] | -22 °F |
Total steps | 480 (half steps) |
Type | ETS 5M20 |
UK RoHS compliance | Out of scope |
Valve open pulses@normal flow | 55 ± 16 steps |
Valve open pulses@reverse flow | 15 ± 15 steps |