Elec. expansion valve coil, ETS 6

034G5105

Supply voltage [V] DC: 12, Used for product: ETS 6, Electrical connector: JST XHP-6, Cable length [m]: 0.700

Product details

Gross weight 0.14 Kilogram
Net weight 0.11 Kilogram
Volume 0.501 Liter
EAN 5702428825474

 

Approval CQC
EAC
LLC CDC TYSK
RoHS
UL
Cable length [in] 27.5 in
Cable length [m] 0.7 m
China RoHS compliance Yes
Class of Insulation E
Coil resistance [Ohm] 46
Compatible Danfoss controllers EIM 336
EKD 316
EKD 316C
EKE 1A
EKE 1B
EKE 1C
EXD 316
Current range [A] 0.26 A
Electrical connector JST XHP-6
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 034G5100
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name ETS 6
Power consumption [W] 3 W
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Elec. expansion valve coil
Protection tube length [mm] 600 mm
Quantity per packing format 10 pc
REACH Candidate List substances Trixylyl phosphate (CAS no. 25155-23-1)
Bisphenol A (BPA, CAS no. 80-05-7)
SCIP dossier no. f5d8f281-1004-4fb6-9f5a-6febaff329a2
SCIP dossier product name Electric control valve coil(8)
Serviceable No
Supply voltage [V] DC 12 V
Supply voltage [V] DC 12 V
Type ETS 6
UK RoHS compliance Yes
UL Class UL CLASS 105 (A)
Used for product ETS 6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality