Shows 34 product(s)

034G5000

Electric expansion valve, ETS 6 - 10

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

034G5005

Electric expansion valve, ETS 6 - 10

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

034G5010

Electric expansion valve, ETS 6 - 14

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

034G5015

Electric expansion valve, ETS 6 - 14

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

034G5024

Electric expansion valve, ETS 6 - 18

Connection type: Solder, ODF, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35

034G5026

Electric expansion valve, ETS 6 - 18

Connection type: Solder, ODF, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35

034G5030

Electric expansion valve, ETS 6 - 25

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

034G5035

Electric expansion valve, ETS 6 - 25

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

034G5040

Electric expansion valve, ETS 6 - 30

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

034G5045

Electric expansion valve, ETS 6 - 30

Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94

View: