Solenoid valve, EV224B, Function: NC, G, 1/2, 4 m³/h, FKM
032U8080
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 0.732 Kilogram |
Net weight | 0.67 Kilogram |
Volume | 0.892 Liter |
EAN | 5702428011747 |
Gross weight | 0.732 Kilogram |
Net weight | 0.67 Kilogram |
Volume | 0.892 Liter |
EAN | 5702428011747 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 40 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 580 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE | Yes |
Kv value [m³/h] | 4 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 60 bar |
Max. test pressure [psig] | 870 psig |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Media recommendations | Compressed air |
Media tolerance comments |
Air with/without mineral oil Air with/without synthetic oil |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 15 mm |
Orifice size fraction [in] | 5/8 in |
Packing format | Multi pack |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 3cbac950-b315-4f09-8c50-9c941ac8e526 |
SCIP dossier product name | EV224B NC- solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV224B 15B G 12F NC000 |
Type | EV224B |
Type designation | EV224B 15 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 40 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 580 psi |
Differential pressure [psi] [min] | 4.35 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE | Yes |
Kv value [m³/h] | 4 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 60 bar |
Max. test pressure [psig] | 870 psig |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Media recommendations | Compressed air |
Media tolerance comments |
Air with/without mineral oil Air with/without synthetic oil |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 15 mm |
Orifice size fraction [in] | 5/8 in |
Packing format | Multi pack |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 3cbac950-b315-4f09-8c50-9c941ac8e526 |
SCIP dossier product name | EV224B NC- solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV224B 15B G 12F NC000 |
Type | EV224B |
Type designation | EV224B 15 |