Shows 10 product(s)
Solenoid valve, EV224B, Function: NC, G, 1/2, 4.000 m³/h, FKM
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 3/4, 8.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 1/2, 4.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 1/2, 4.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 3/4, 8.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 3/4, 8.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 1, 11.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 1, 11.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 1/2, 4.000 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 1/2, 4.000 m³/h, NBR
Media recommendations: Compressed air, Approval: CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2