Valve station, ICF 20-2-122C, 25 mm, Connection standard: ANSI B 36.10
027L3825
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Gross weight | 3.9 Kilogram |
Net weight | 3.4 Kilogram |
Volume | 4.425 Liter |
EAN | 5715162977118 |
Gross weight | 3.9 Kilogram |
Net weight | 3.4 Kilogram |
Volume | 4.425 Liter |
EAN | 5715162977118 |
Approval | EAC |
Body material | Steel |
Connection material | Steel |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ANSI B 36.10 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Module 1 | Solenoid valve |
Module 1 type | ICFA 20C |
Module 2 | Blank top cover |
Module 2 type | ICFB 20 |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R422B R438A R449A R450A R452A R502 R507A R513A R515B R717 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICF 20-2-122C |
Approval | EAC |
Body material | Steel |
Connection material | Steel |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ANSI B 36.10 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Module 1 | Solenoid valve |
Module 1 type | ICFA 20C |
Module 2 | Blank top cover |
Module 2 type | ICFB 20 |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R422B R438A R449A R450A R452A R502 R507A R513A R515B R717 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICF 20-2-122C |