Show more
ICF 15-65

Shows 887 product(s)

027L3000

Valve station, ICF 20-6-1RA, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3002

Valve station, ICF 20-6-1RA, 25 mm, Connection standard: EN 10220

Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3003

Valve station, ICF 20-6-1RA, 32 mm, Connection standard: EN 10220

Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3004

Valve station, ICF 20-6-1RA, 20 mm, Connection standard: ASME B 36.10M SCHEDULE 80

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3005

Valve station, ICF 20-6-1RA, 20 mm, Connection standard: ASME B 16.11

Connection size [mm]: 20, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3007

Valve station, ICF 20-6-1RA, 25 mm, Connection standard: ASME B 16.11

Connection size [mm]: 25, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3008

Valve station, ICF 20-6-1RA, 32 mm, Connection standard: ASME B 16.11

Connection size [mm]: 32, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3009

Valve station, ICF 20-6-2RA, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3011

Valve station, ICF 20-6-2RA, 25 mm, Connection standard: EN 10220

Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

027L3012

Valve station, ICF 20-6-2RA, 32 mm, Connection standard: EN 10220

Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

View: