Valve station, ICF 20-4-102D1, 32 mm, Connection standard: EN 10220
027L3479
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52
Gross weight | 15.362 Kilogram |
Net weight | 12.7 Kilogram |
Volume | 65.121 Liter |
EAN | 5715162516157 |
Gross weight | 15.362 Kilogram |
Net weight | 12.7 Kilogram |
Volume | 65.121 Liter |
EAN | 5715162516157 |
Approval |
CE EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
CE evaluated | Yes |
Connection material | Steel |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Equipment | Cap |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Module 1 | Stop valve |
Module 1 type | ICFS 20 |
Module 2 | Defrost module |
Module 2 type | ICFD 20 |
Module 3 | Solenoid valve |
Module 3 type | ICFE 20 |
Module 4 | Stop/check valve |
Module 4 type | ICFN 20 |
Packing format | Single pack |
PED category | II |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R513A R513B R515A R515B R516A R717 R744 |
Serviceable | ICF spare parts |
Side port connection size [in] | 3/8 in |
Side port connection type | G |
Side port placement | P2-P3-P5-P6 |
Side port quantity [pc] | 4 pc |
Surface coating | Zn (TLP) |
Type | ICF 20-4-102D1 |
Type code ICF | ICF-20-4-32DSXD1EXSXXXXX42AX |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Approval |
CE EAC LLC CDC TYSK TÜV UL |
Body material | Steel |
CE evaluated | Yes |
Connection material | Steel |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Equipment | Cap |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Module 1 | Stop valve |
Module 1 type | ICFS 20 |
Module 2 | Defrost module |
Module 2 type | ICFD 20 |
Module 3 | Solenoid valve |
Module 3 type | ICFE 20 |
Module 4 | Stop/check valve |
Module 4 type | ICFN 20 |
Packing format | Single pack |
PED category | II |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22 R227ea R236fa R245fa R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R513A R513B R515A R515B R516A R717 R744 |
Serviceable | ICF spare parts |
Side port connection size [in] | 3/8 in |
Side port connection type | G |
Side port placement | P2-P3-P5-P6 |
Side port quantity [pc] | 4 pc |
Surface coating | Zn (TLP) |
Type | ICF 20-4-102D1 |
Type code ICF | ICF-20-4-32DSXD1EXSXXXXX42AX |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |