Valve station, ICF 20-6-4, 32 mm, Connection standard: EN 10220
027L3029
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Connection size [mm]: 32, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Gross weight | 9.793 Kilogram |
Net weight | 9.227 Kilogram |
Volume | 28.216 Liter |
EAN | 5702428240499 |
Gross weight | 9.793 Kilogram |
Net weight | 9.227 Kilogram |
Volume | 28.216 Liter |
EAN | 5702428240499 |
Approval |
CE EAC LLC CDC TYSK TÜV UL UKCA |
Body material | Steel |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Module 1 | Stop valve |
Module 1 type | ICFS 20 |
Module 2 | Filter |
Module 2 type | ICFF 20 |
Module 3 | Solenoid valve |
Module 3 type | ICFE 20 |
Module 4 | Manual opening |
Module 4 type | ICFO 20 |
Module 5 | Blank top cover |
Module 5 type | ICFB 20 |
Module 6 | Stop valve |
Module 6 type | ICFS 20 |
Packing format | Single pack |
PED category | II |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R227ea R236fa R245fa R32 R407H R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A |
Serviceable | ICF spare parts |
Side port connection size [in] | 3/8 in |
Side port connection type | G |
Side port placement | P2-P4-P5-P7-P9-P10 |
Side port quantity [pc] | 6 pc |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICF 20-6-4 |
Type code ICF | ICF-20-6-32DSXFXEXOXBXSX64XX |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Approval |
CE EAC LLC CDC TYSK TÜV UL UKCA |
Body material | Steel |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Direction | Straightway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Module 1 | Stop valve |
Module 1 type | ICFS 20 |
Module 2 | Filter |
Module 2 type | ICFF 20 |
Module 3 | Solenoid valve |
Module 3 type | ICFE 20 |
Module 4 | Manual opening |
Module 4 type | ICFO 20 |
Module 5 | Blank top cover |
Module 5 type | ICFB 20 |
Module 6 | Stop valve |
Module 6 type | ICFS 20 |
Packing format | Single pack |
PED category | II |
Product accessories | ICF accessories |
Product description | Control Solution |
Product group | Multifunction valves |
Product Name Description | Valve station |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R227ea R236fa R245fa R32 R407H R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R513A R513B R515A R515B R516A |
Serviceable | ICF spare parts |
Side port connection size [in] | 3/8 in |
Side port connection type | G |
Side port placement | P2-P4-P5-P7-P9-P10 |
Side port quantity [pc] | 6 pc |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICF 20-6-4 |
Type code ICF | ICF-20-6-32DSXFXEXOXBXSX64XX |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |