Filter drier, shell, DCR

023U1000

Core Size code: 96 cu.in., Connection material: Steel

Product details

Gross weight 20.8 Kilogram
Net weight 19.5 Kilogram
EAN 5715162791752

 

Approval CE
CMIM
CRN
UKCA
UL
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Yes
Connection material Steel
Connection size DN 40
Connection standard ANSI B 36.10 SCH 80
Connection type Butt weld
Core Size code 96 cu.in.
Cover Plug
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Liq Cap [Kw] 217.1
Liq Cap [TR] 61.73
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 86°F
tvap=5°F
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Net volume [foz US] 98 Fluid Ounce US
Net volume [l] 2.9 L
Number of cores 2
Packing format Industrial pack
Parts included 1 Flat gasket
Parts Program name DCR
PED category II
Port connection type NPT
Port size (Nominal) [in] 1/4 in
Product accessories DCR accessories
Product group Filter driers
Product Name Description Filter drier, shell
Quantity per packing format 12 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable DCR spare parts
Shell volume [foz US] 135 Fluid Ounce US
Shell volume [l] 4 L
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -55 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -67 °F
Type DCR
Type designation DCR 09613Bd
UK RoHS compliance Yes
UK RoHS exemption clause No
UL approved refrigerants R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality