Shows 70 product(s)
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 5/8 in, Connection Solder size [mm]: 16.00
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 7/8 in, Connection Solder size [mm]: 22.00
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [mm]: 28.00
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 1 1/8 in
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 1 3/8 in, Connection Solder size [mm]: 35.00
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 1 5/8 in
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [mm]: 42.00
Filter drier, shell, DCR
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 2 1/8 in, Connection Solder size [mm]: 54.00
Filter drier, shell, DCR
Core Size code: 96 cu.in., Connection material: Steel, Connection Solder size [in]: 7/8 in, Connection Solder size [mm]: 22.00
Filter drier, shell, DCR
Core Size code: 96 cu.in., Connection material: Steel, Connection Solder size [mm]: 28.00