Filter drier, shell, DCR
023U0997
Core Size code: 96 cu.in., Connection material: steel, Connection Solder size [in]: 1 5/8 in
Core Size code: 96 cu.in., Connection material: steel, Connection Solder size [in]: 1 5/8 in
Gross weight | 20.96 Kilogram |
Net weight | 19.78 Kilogram |
EAN | 5715162791738 |
Gross weight | 20.96 Kilogram |
Net weight | 19.78 Kilogram |
EAN | 5715162791738 |
Approval |
CE CMIM CRN UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
CE evaluated | Yes |
China RoHS compliance | Yes |
Connection material | steel |
Connection Solder size [in] | 1 5/8 in |
Connection standard | EN 1254-1 |
Connection type | Solder, ODF |
Contain batteries | No |
Core Size code | 96 cu.in. |
Cover | Plug |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Liq Cap [Kw] | 524 |
Liq Cap [TR] | 149,00 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 0°C tvap=-30°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 32°F tvap=-22°F |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Net volume [foz US] | 98 Fluid Ounce US |
Net volume [l] | 2.9 L |
Number of cores | 2 |
Packing format | Industrial pack |
Parts included | 1 Flat gasket |
Parts Program name | DCR |
PED category | II |
Port connection type | NPT |
Port size (Nominal) [in] | 1/4 in |
Product accessories | DCR accessories |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | DCR spare parts |
Shell volume [foz US] | 135 Fluid Ounce US |
Shell volume [l] | 4 L |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -55 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -67 °F |
Type | DCR |
Type designation | DCR 09613B |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL approval file name | UL-US-2417625-0 |
UL approved refrigerants | R744 |
UL evaluated | Yes |
Approval |
CE CMIM CRN UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
CE evaluated | Yes |
China RoHS compliance | Yes |
Connection material | steel |
Connection Solder size [in] | 1 5/8 in |
Connection standard | EN 1254-1 |
Connection type | Solder, ODF |
Contain batteries | No |
Core Size code | 96 cu.in. |
Cover | Plug |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Liq Cap [Kw] | 524 |
Liq Cap [TR] | 149,00 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 0°C tvap=-30°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 32°F tvap=-22°F |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Net volume [foz US] | 98 Fluid Ounce US |
Net volume [l] | 2.9 L |
Number of cores | 2 |
Packing format | Industrial pack |
Parts included | 1 Flat gasket |
Parts Program name | DCR |
PED category | II |
Port connection type | NPT |
Port size (Nominal) [in] | 1/4 in |
Product accessories | DCR accessories |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | DCR spare parts |
Shell volume [foz US] | 135 Fluid Ounce US |
Shell volume [l] | 4 L |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -55 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -67 °F |
Type | DCR |
Type designation | DCR 09613B |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL approval file name | UL-US-2417625-0 |
UL approved refrigerants | R744 |
UL evaluated | Yes |