Micro Channel heat exchanger, MCHE C125, Industrial pack

021U0745

Rated capacity R410A [kW]: 20.3, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

Product details

Gross weight 8.359 Kilogram
Net weight 8.354 Kilogram
Volume 18.183 Liter
EAN 5702424691622

 

Application area Air Conditioning
Body material Aluminium
China RoHS compliance Yes
Coil depth [in] 1 in
Coil depth [mm] 25.4 mm
Coil height [in] 25.59 in
Coil height [mm] 649.9 mm
Coil Length [in] 43.31 in
Coil Length [mm] 1100 mm
Connection material Copper
Contain batteries No
Design pressure [MPa] 4.5 MPa
Design pressure [psig] 653 psig
EU RoHS compliance Yes
EU RoHS exemption clause No
Fin pitch [mm] 1.1 mm
Flow direction Single-flow
Identical product 021U0645
Inlet connection type Solder, ODF
Inlet size [in] 3/4 in
Inlet size [mm] 19.05 mm
Internal volume [cm3] 1540 cm³
Internal volume [in3] 94 in³
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Mounting bar material Aluminium
Number of tubes [pcs] 68
Operation Ambient Temp [°C] [max] 72 °C
Operation Ambient Temp [°C] [min] -40 °C
Operation Ambient Temp [°F] [max] 162 °F
Operation Ambient Temp [°F] [min] -40 °F
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Outlet size [mm] 15.88 mm
Packing format Industrial pack
Part Number DF0051
Product accessories No
Product group Heat exchangers
Product Name Description Micro Channel heat exchanger
Quantity per packing format 6 pc
Rated cap. conditions [IMP] Air speed=492 ft/min
Ambient temp.=95 °F
Delta t=21.6 °F
Subcooling=9 °F
Rated cap. conditions [SI] Air speed=2.5 m/s
Ambient temp.=35 °C
Delta t=12 °C
Subcooling=5 °C
Rated capacity R410A [kW] 20.3 kW
Rated capacity R410A [TR] 5.78 TR
REACH Candidate List substances No
Refrigerants R410A
Serviceable No
Temperature range [°C] [max] 121 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 250 °F
Temperature range [°F] [min] -40 °F
Type MCHE C125
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality