Danfoss micro-channel heat exchangers: Ideal for air-cooled applications, cost-effective, lightweight, and less refrigerant usage. Danfoss micro-channel heat exchangers (MCHE) emerge as ideal solutions for air-cooled applications, including chillers, residential air conditioning, and air driers. The standard MCHE products offer a cost-effective approach, optimizing both time and money. Notably, these heat exchangers consume less refrigerant, contributing to environmental efficiency. Their simple all-aluminium design not only ensures lightweight construction but also provides protection against galvanic corrosion. The focus on practicality, efficiency, and durability positions MCHE as a reliable choice for diverse air-cooling scenarios, emphasizing cost-effectiveness and resource conservation.
Shows 50 product(s)
Micro Channel heat exchanger, MCHE D1000-C, Multi pack
Rated capacity R410A [kW]: 2.3, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1100-C, Multi pack
Rated capacity R410A [kW]: 3.1, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1200-C, Multi pack
Rated capacity R410A [kW]: 4.9, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1300-C, Multi pack
Rated capacity R410A [kW]: 6.8, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1400-C, Multi pack
Rated capacity R410A [kW]: 14.8, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1700-C, Multi pack
Rated capacity R410A [kW]: 24.3, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1900-C, Multi pack
Rated capacity R410A [kW]: 50.7, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1000-C, Industrial pack
Rated capacity R410A [kW]: 2.3, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1100-C, Industrial pack
Rated capacity R410A [kW]: 3.1, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1200-C, Industrial pack
Rated capacity R410A [kW]: 4.9, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121