Micro Channel heat exchanger, MCHE C125, Industrial pack
021U0644
Rated capacity R410A [kW]: 13.40, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Rated capacity R410A [kW]: 13.40, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Gross weight | 5.945 Kilogram |
Net weight | 5.94 Kilogram |
Volume | 12.398 Liter |
Gross weight | 5.945 Kilogram |
Net weight | 5.94 Kilogram |
Volume | 12.398 Liter |
Application area | Air Conditioning |
Body material | Aluminium |
China RoHS compliance | Yes |
Coil depth [in] | 1 in |
Coil depth [mm] | 25.4 mm |
Coil height [in] | 25.59 in |
Coil height [mm] | 649.9 mm |
Coil Length [in] | 29.53 in |
Coil Length [mm] | 750 mm |
Connection material | Copper |
Design pressure [MPa] | 4.5 MPa |
Design pressure [psig] | 653 psig |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fin pitch [mm] | 1.1 mm |
Flow direction | Single-flow |
Identical product | 021U0744 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 15.88 mm |
Internal volume [cm3] | 1270 cm³ |
Internal volume [in3] | 77.5 in³ |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Mounting bar material | Aluminium |
Number of tubes [pcs] | 68 |
Operation Ambient Temp [°C] [max] | 72 °C |
Operation Ambient Temp [°C] [min] | -40 °C |
Operation Ambient Temp [°F] [max] | 162 °F |
Operation Ambient Temp [°F] [min] | -40 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 15.88 mm |
Packing format | Industrial pack |
Part Number | DF0041 |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Micro Channel heat exchanger |
Quantity per packing format | 24 pc |
Rated cap. conditions [IMP] |
Air speed=492 ft/min Ambient temp.=95 °F Delta t=21.6 °F Subcooling=9 °F |
Rated cap. conditions [SI] |
Air speed=2.5 m/s Ambient temp.=35 °C Delta t=12 °C Subcooling=5 °C |
Rated capacity R410A [kW] | 13.4 kW |
Rated capacity R410A [TR] | 3.81 TR |
REACH Candidate List substances | No |
Refrigerants | R410A |
Serviceable | No |
Temperature range [°C] [max] | 121 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 250 °F |
Temperature range [°F] [min] | -40 °F |
Type | MCHE C125 |
UK RoHS compliance | Yes |
Application area | Air Conditioning |
Body material | Aluminium |
China RoHS compliance | Yes |
Coil depth [in] | 1 in |
Coil depth [mm] | 25.4 mm |
Coil height [in] | 25.59 in |
Coil height [mm] | 649.9 mm |
Coil Length [in] | 29.53 in |
Coil Length [mm] | 750 mm |
Connection material | Copper |
Design pressure [MPa] | 4.5 MPa |
Design pressure [psig] | 653 psig |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fin pitch [mm] | 1.1 mm |
Flow direction | Single-flow |
Identical product | 021U0744 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 15.88 mm |
Internal volume [cm3] | 1270 cm³ |
Internal volume [in3] | 77.5 in³ |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Mounting bar material | Aluminium |
Number of tubes [pcs] | 68 |
Operation Ambient Temp [°C] [max] | 72 °C |
Operation Ambient Temp [°C] [min] | -40 °C |
Operation Ambient Temp [°F] [max] | 162 °F |
Operation Ambient Temp [°F] [min] | -40 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 15.88 mm |
Packing format | Industrial pack |
Part Number | DF0041 |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Micro Channel heat exchanger |
Quantity per packing format | 24 pc |
Rated cap. conditions [IMP] |
Air speed=492 ft/min Ambient temp.=95 °F Delta t=21.6 °F Subcooling=9 °F |
Rated cap. conditions [SI] |
Air speed=2.5 m/s Ambient temp.=35 °C Delta t=12 °C Subcooling=5 °C |
Rated capacity R410A [kW] | 13.4 kW |
Rated capacity R410A [TR] | 3.81 TR |
REACH Candidate List substances | No |
Refrigerants | R410A |
Serviceable | No |
Temperature range [°C] [max] | 121 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 250 °F |
Temperature range [°F] [min] | -40 °F |
Type | MCHE C125 |
UK RoHS compliance | Yes |