Micro Channel heat exchanger, MCHE D1700-C, Industrial pack
021U0092
Rated capacity R410A [kW]: 24.30, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Rated capacity R410A [kW]: 24.30, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Gross weight | 13.1 Kilogram |
Net weight | 9.856 Kilogram |
Volume | 68.906 Liter |
EAN | 5702424291846 |
Gross weight | 13.1 Kilogram |
Net weight | 9.856 Kilogram |
Volume | 68.906 Liter |
EAN | 5702424291846 |
Application area |
Chiller Refrigeration Air Conditioning |
Approval |
EAC PED UL |
Approval file name |
SA33862 CE-0062-PED-H-DMC 001-20-CHN-A ЕАЭС KZ 7100841.13.12.01130 |
Body material | Aluminium |
China RoHS compliance | Yes |
Coil depth [in] | 1 in |
Coil depth [mm] | 25.4 mm |
Coil height [in] | 25.16 in |
Coil height [mm] | 639.1 mm |
Coil Length [in] | 52.13 in |
Coil Length [mm] | 1324 mm |
Connection material | Copper |
Design pressure [MPa] | 4.5 MPa |
Design pressure [psig] | 653 psig |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fin pitch [mm] | 1.1 mm |
Flow direction | Single-flow |
Fluid Group |
1 2 |
Identical product | 021U0085 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 15.88 mm |
Internal volume [cm3] | 1630 cm³ |
Internal volume [in3] | 99.5 in³ |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Mounting bar material | Aluminium |
Number of tubes [pcs] | 65 |
Operation Ambient Temp [°C] [max] | 72 °C |
Operation Ambient Temp [°C] [min] | -40 °C |
Operation Ambient Temp [°F] [max] | 162 °F |
Operation Ambient Temp [°F] [min] | -40 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Outlet size [mm] | 12.7 mm |
Packing format | Industrial pack |
Part Number | DF0091 |
PED category | II |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Micro Channel heat exchanger |
Quantity per packing format | 12 pc |
Rated cap. conditions [IMP] |
Air speed=492 ft/min Ambient temp.=95 °F Delta t=21.6 °F Subcooling=9 °F |
Rated cap. conditions [SI] |
Air speed=2.5 m/s Ambient temp.=35 °C Delta t=12 °C Subcooling=5 °C |
Rated capacity R410A [kW] | 24.3 kW |
Rated capacity R410A [TR] | 6.91 TR |
REACH Candidate List substances | No |
Refrigerants |
R410A R134a R290 R32 R452B R454B R1234yf R404A R407C R448A R449A R452A R513A R1234ze(E) R22 R444B R449B R454A R454C R455A R513B R514A R515A R515B R600a |
Serviceable | No |
Temperature range [°C] [max] | 121 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 250 °F |
Temperature range [°F] [min] | -40 °F |
Type | MCHE D1700-C |
Type designation | D1700-C |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Application area |
Chiller Refrigeration Air Conditioning |
Approval |
EAC PED UL |
Approval file name |
SA33862 CE-0062-PED-H-DMC 001-20-CHN-A ЕАЭС KZ 7100841.13.12.01130 |
Body material | Aluminium |
China RoHS compliance | Yes |
Coil depth [in] | 1 in |
Coil depth [mm] | 25.4 mm |
Coil height [in] | 25.16 in |
Coil height [mm] | 639.1 mm |
Coil Length [in] | 52.13 in |
Coil Length [mm] | 1324 mm |
Connection material | Copper |
Design pressure [MPa] | 4.5 MPa |
Design pressure [psig] | 653 psig |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fin pitch [mm] | 1.1 mm |
Flow direction | Single-flow |
Fluid Group |
1 2 |
Identical product | 021U0085 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 15.88 mm |
Internal volume [cm3] | 1630 cm³ |
Internal volume [in3] | 99.5 in³ |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Mounting bar material | Aluminium |
Number of tubes [pcs] | 65 |
Operation Ambient Temp [°C] [max] | 72 °C |
Operation Ambient Temp [°C] [min] | -40 °C |
Operation Ambient Temp [°F] [max] | 162 °F |
Operation Ambient Temp [°F] [min] | -40 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Outlet size [mm] | 12.7 mm |
Packing format | Industrial pack |
Part Number | DF0091 |
PED category | II |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Micro Channel heat exchanger |
Quantity per packing format | 12 pc |
Rated cap. conditions [IMP] |
Air speed=492 ft/min Ambient temp.=95 °F Delta t=21.6 °F Subcooling=9 °F |
Rated cap. conditions [SI] |
Air speed=2.5 m/s Ambient temp.=35 °C Delta t=12 °C Subcooling=5 °C |
Rated capacity R410A [kW] | 24.3 kW |
Rated capacity R410A [TR] | 6.91 TR |
REACH Candidate List substances | No |
Refrigerants |
R410A R134a R290 R32 R452B R454B R1234yf R404A R407C R448A R449A R452A R513A R1234ze(E) R22 R444B R449B R454A R454C R455A R513B R514A R515A R515B R600a |
Serviceable | No |
Temperature range [°C] [max] | 121 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 250 °F |
Temperature range [°F] [min] | -40 °F |
Type | MCHE D1700-C |
Type designation | D1700-C |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |