Micro Channel heat exchanger, MCHE D1300-C, Multi pack
021U0083
Rated capacity R410A [kW]: 6.80, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Rated capacity R410A [kW]: 6.80, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Gross weight | 5.03 Kilogram |
Net weight | 2.153 Kilogram |
Volume | 37.107 Liter |
EAN | 5702424291938 |
Gross weight | 5.03 Kilogram |
Net weight | 2.153 Kilogram |
Volume | 37.107 Liter |
EAN | 5702424291938 |
Application area |
Refrigeration Air Conditioning |
Approval |
EAC UL PED |
Approval file name |
SA33862 CE-0062-PED-H-DMC 001-20-CHN-A ЕАЭС KZ 7100841.13.12.01130 |
Body material | Aluminium |
China RoHS compliance | Yes |
Coil depth [in] | 0.63 in |
Coil depth [mm] | 16 mm |
Coil height [in] | 20.35 in |
Coil height [mm] | 516.9 mm |
Coil Length [in] | 21.65 in |
Coil Length [mm] | 552 mm |
Connection material | Copper |
Contain batteries | No |
Design pressure [MPa] | 4.5 MPa |
Design pressure [psig] | 653 psig |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fin pitch [mm] | 1.1 mm |
Flow direction | Single-flow |
Fluid Group |
1 2 |
Identical product | 021U0090 |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 9.52 mm |
Internal volume [cm3] | 400 cm³ |
Internal volume [in3] | 24.4 in³ |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Mounting bar material | Aluminium |
Number of tubes [pcs] | 52 |
Operation Ambient Temp [°C] [max] | 72 °C |
Operation Ambient Temp [°C] [min] | -40 °C |
Operation Ambient Temp [°F] [max] | 162 °F |
Operation Ambient Temp [°F] [min] | -40 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/16 in |
Outlet size [mm] | 7.94 mm |
Packing format | Multi pack |
Part Number | DF0141 |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Micro Channel heat exchanger |
Quantity per packing format | 16 pc |
Rated cap. conditions [IMP] |
Ambient temp.=95 °F Delta t=21.6 °F Subcooling=9 °F Air speed=591 ft/min |
Rated cap. conditions [SI] |
Ambient temp.=35 °C Delta t=12 °C Subcooling=5 °C Air speed=3 m/s |
Rated capacity R410A [kW] | 6.8 kW |
Rated capacity R410A [TR] | 1.93 TR |
REACH Candidate List substances | No |
Refrigerants |
R410A R134a R290 R32 R452B R454B R1234yf R404A R407C R448A R449A R452A R513A R1234ze(E) R22 R444B R449B R454A R454C R455A R513B R514A R515A R515B R600a |
Serviceable | No |
Temperature range [°C] [max] | 121 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 250 °F |
Temperature range [°F] [min] | -40 °F |
Type | MCHE D1300-C |
Type designation | D1300-C |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Application area |
Refrigeration Air Conditioning |
Approval |
EAC UL PED |
Approval file name |
SA33862 CE-0062-PED-H-DMC 001-20-CHN-A ЕАЭС KZ 7100841.13.12.01130 |
Body material | Aluminium |
China RoHS compliance | Yes |
Coil depth [in] | 0.63 in |
Coil depth [mm] | 16 mm |
Coil height [in] | 20.35 in |
Coil height [mm] | 516.9 mm |
Coil Length [in] | 21.65 in |
Coil Length [mm] | 552 mm |
Connection material | Copper |
Contain batteries | No |
Design pressure [MPa] | 4.5 MPa |
Design pressure [psig] | 653 psig |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fin pitch [mm] | 1.1 mm |
Flow direction | Single-flow |
Fluid Group |
1 2 |
Identical product | 021U0090 |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 9.52 mm |
Internal volume [cm3] | 400 cm³ |
Internal volume [in3] | 24.4 in³ |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Mounting bar material | Aluminium |
Number of tubes [pcs] | 52 |
Operation Ambient Temp [°C] [max] | 72 °C |
Operation Ambient Temp [°C] [min] | -40 °C |
Operation Ambient Temp [°F] [max] | 162 °F |
Operation Ambient Temp [°F] [min] | -40 °F |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/16 in |
Outlet size [mm] | 7.94 mm |
Packing format | Multi pack |
Part Number | DF0141 |
Product accessories | No |
Product group | Heat exchangers |
Product Name Description | Micro Channel heat exchanger |
Quantity per packing format | 16 pc |
Rated cap. conditions [IMP] |
Ambient temp.=95 °F Delta t=21.6 °F Subcooling=9 °F Air speed=591 ft/min |
Rated cap. conditions [SI] |
Ambient temp.=35 °C Delta t=12 °C Subcooling=5 °C Air speed=3 m/s |
Rated capacity R410A [kW] | 6.8 kW |
Rated capacity R410A [TR] | 1.93 TR |
REACH Candidate List substances | No |
Refrigerants |
R410A R134a R290 R32 R452B R454B R1234yf R404A R407C R448A R449A R452A R513A R1234ze(E) R22 R444B R449B R454A R454C R455A R513B R514A R515A R515B R600a |
Serviceable | No |
Temperature range [°C] [max] | 121 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 250 °F |
Temperature range [°F] [min] | -40 °F |
Type | MCHE D1300-C |
Type designation | D1300-C |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |