Solenoid coil, BX024CS, Conduit hub, 1.8 m, Supply voltage [V] AC: 24, Multi pack
018F4103
Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Gross weight | 0.389 Kilogram |
Net weight | 0.325 Kilogram |
Volume | 0.825 Liter |
EAN | 5702428840934 |
Gross weight | 0.389 Kilogram |
Net weight | 0.325 Kilogram |
Volume | 0.825 Liter |
EAN | 5702428840934 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
C UL US LISTED LLC CDC TYSK |
Cable length [in] | 71 in |
Cable length [m] | 1.8 m |
China RoHS compliance | Out of scope |
Coil connection | 1/2 in Conduit Hub |
Coil design standard | UL 429 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Compliance | UL 429 |
Contain batteries | No |
Electrical conn. comments | Flying leads |
Electrical connection | Conduit hub |
Electrical connection size | 1/2 in |
Electrical connection standard | UL50E CLASS 4 |
Enclosure rating IP | IP54 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
Frame design | Ext. metal frame |
Frequency [Hz] | 50/60 Hz |
Packing format | Multi pack |
Parts Program name |
EV210B EV215B EV220B 15 - 50 EV220B 6 - 22 EV225B EV245B EV250B |
Pollution degree | 3 |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 14 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Serviceable | No |
Spare part number | 018F4103 |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BX024CS |
Type designation | BX024CS |
UK RoHS compliance | Out of scope |
UL approval file name | MH29671 |
UL evaluated | Yes |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
C UL US LISTED LLC CDC TYSK |
Cable length [in] | 71 in |
Cable length [m] | 1.8 m |
China RoHS compliance | Out of scope |
Coil connection | 1/2 in Conduit Hub |
Coil design standard | UL 429 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Compliance | UL 429 |
Contain batteries | No |
Electrical conn. comments | Flying leads |
Electrical connection | Conduit hub |
Electrical connection size | 1/2 in |
Electrical connection standard | UL50E CLASS 4 |
Enclosure rating IP | IP54 |
Enclosure rating Nema (~) | 4 |
EU RoHS compliance | Out of scope |
Frame design | Ext. metal frame |
Frequency [Hz] | 50/60 Hz |
Packing format | Multi pack |
Parts Program name |
EV210B EV215B EV220B 15 - 50 EV220B 6 - 22 EV225B EV245B EV250B |
Pollution degree | 3 |
Power consumption [W] 50Hz | 14 W |
Power consumption [W] 60Hz | 14 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Serviceable | No |
Spare part number | 018F4103 |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage 60Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BX024CS |
Type designation | BX024CS |
UK RoHS compliance | Out of scope |
UL approval file name | MH29671 |
UL evaluated | Yes |