Compression fitting fi6 for internal thread with locking screw

003G1599

Compression fitting fi6 for internal thread with locking screw

Product details

Gross weight 0.114 Kilogram
Net weight 0.114 Kilogram
Volume 1.379 Liter
EAN 5702421814185

 

Connection size G 1/4
Description Compression fitting fi6 for internal thread with locking screw
In scope of WEEE and contain batteries No
Material Brass CW602
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max] 50 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Type Compression fittings for impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality