iC7 Sine-wave Filter for System Modules

Shows 8 product(s)

137L1531

OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1

137L3681

OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20

137L3683

OF7S1SM-M-LC-07-800A-A1-E00-F4

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4

137L3687

OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+AO20

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+AO20
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+AO20

137N0070

OF7S1SM-M-LC-07-800A-A1-E00-F4+TASE

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+TASE
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+TASE

137N0071

OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20+TASE

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20+TASE
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20+TASE

137N0072

OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+TASE

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+TASE
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+TASE

137N0073

OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+AO20+TASE

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+AO20+TASE
Liquid-cooled
525-690 V AC 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+ANN1+AO20+TASE

View: