OF7S1SM-M-LC-07-800A-A1-E00-F4-000118099

137L3681

Sine-wave Filter for SM OF7S1 for System Modules
OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20
Liquid-cooled
525-690 V AC, 800 A
AuxBus thermal protection
IP00/Open Type
Sine Filter for Liq c. IM12L
Other options according to model code

Model code: OF7S1SM-M-LC-07-800A-A1-E00-F4+AO20
Re-configure

Product details

Gross weight 150 kg
Net weight 130 kg
Volume 0 l
EAN 5715253510606

Sine-wave Filter for SM

Product View (Switch) GLBL Global (Standard)
Product series OF7S1SM Sine-wave Filter for SM OF7S1
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -07 525-690 V AC
Current rating -800A 800 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Cooling circuit connector type +ANNC Threaded connection, G1/2”
Cooling circuit hose length +AO20 2.0 m (6 ft)
Product specific marine cert. +VBXX None
Shipping package +TACB Cardboard box package
Frame designation SIN12L Sine Filter for Liq c. IM12L
Salescode part 1 OF7S1SM-M-LC-07-800A-A1-E00-F4
Salescode part 2 +AO20
Typecode Part 1 OF7S1SM-M-LC-07-800A-A1-E00-F4
Typecode Part 2 -000118099
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 150
Calculated Net Weight [kg] 130
Modelcode01 OF7S1SM-M-LC-07-800A-A1-E00-F4
Modelcode02 +AO20
Cooling type Liquid Cooled
Main unit Depth 433MM
Enclosure rating IP00/OPEN TYPE
Drive circuit, nom. flow 11,0L/MIN
Maximum frequency 70 Hz
Switching frequency 8 kHz
Main unit Height 669MM
Liquid temp. Nominal load -10...+45C
Storage temperature -40...+70C
Input Voltage 3x525-690VAC
Main unit Width 235MM
Vendor ERR01 Cannot Determine Vendor
ECCN US EAR99
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality