Solenoid Valves, Fluid Controls

Shows 581 product(s)

016D3330

Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50.000 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D3331

Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75.000 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D3332

Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130.000 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6065

Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50.000 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6080

Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75.000 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

016D6100

Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130.000 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

032H8000

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.040 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8001

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.040 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8003

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.080 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8004

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.110 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

View: