Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75 m³/h, EPDM
016D6080
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Gross weight | 26.5 Kilogram |
Net weight | 25.175 Kilogram |
Volume | 99.313 Liter |
EAN | 5702422044901 |
Gross weight | 26.5 Kilogram |
Net weight | 25.175 Kilogram |
Volume | 99.313 Liter |
EAN | 5702422044901 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection material | Cast iron |
Connection size [in] | 3 in |
Connection standard | EN 1092-1 |
Connection type | Flange |
Contain batteries | No |
Cv value [gal/min] | 87 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.25 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 3.6 psi |
Est. time to close, water [ms] | 15000 ms |
Est. time to open, water [ms] | 5000 ms |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Function | NC |
Kv value [m³/h] | 75 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 218 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Water & Brine |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (piston) |
Orifice size [mm] | 80 mm |
Orifice size fraction [in] | 3 in |
Packing format | Single pack |
Parts Program name | EV220B 65 - 100 |
Product accessories |
Flanges Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ca3467a2-054f-4e8c-b2c1-112e44e3f676 |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 80CI FL10 E NC000 |
Type | EV220B |
Type designation | EV220B 80 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Body material | Cast iron |
China RoHS compliance | Out of scope |
Connection material | Cast iron |
Connection size [in] | 3 in |
Connection standard | EN 1092-1 |
Connection type | Flange |
Contain batteries | No |
Cv value [gal/min] | 87 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.25 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 3.6 psi |
Est. time to close, water [ms] | 15000 ms |
Est. time to open, water [ms] | 5000 ms |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Function | NC |
Kv value [m³/h] | 75 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 218 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Water & Brine |
Media tolerance comments | Neutral media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | -13 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (piston) |
Orifice size [mm] | 80 mm |
Orifice size fraction [in] | 3 in |
Packing format | Single pack |
Parts Program name | EV220B 65 - 100 |
Product accessories |
Flanges Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ca3467a2-054f-4e8c-b2c1-112e44e3f676 |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 80CI FL10 E NC000 |
Type | EV220B |
Type designation | EV220B 80 |