Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Select your base selections to your new product
Nominal current with low overload (110%). Allows a +10% load variation for 1 minute every 5 minutes
The selected EMC category ensures that the drive fulfills the EMC-related installation requirements according to EN/IEC 61800/3. The offering covers variants compliant to domestic installations (= C1 or C2), for use in industrial networks (= C3 or C2) and without dedicated EMC filters (= C4). Together with the filter also EMC-compliant installation has to be ensured and in addition a maximum motor cable length that may not be suceeded. The dedicated values for that max. length depends on the hardware variant as well as the specific current ratings and varies between 50 and 300 meters. More details in related Product Design Guides
Air and liquid cooled System Modules can be equipped with an optional integration unit. The integration unit can be empty, or include input or output filters depending on product category and type.
DC input device
Coolant connector type for liquid cooled system modules
Coolant hoses for liquid cooled system modules
Liquid cooled system modules allow two power cables per phase as standard. Power terminal extension allows three parallel but smaller cross-section power cables. Additional terminal busbar is supplied in the delivery.
Extra protection of drive in demanding environments - See Technical Documentation for detailed information