Solenoid Valves

Shows 84 product(s)

180L0001

Valve, VDH 120 E NC

Connection standard: BSP, Flow [l/min] [Max]: 120.00, Flow [gpm] [Max]: 32.0, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in, Function: NC, Operation: Pilot operated, Direction: Straightway, Operating pressure [barg] [Min]: 1, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Min]: 15

180L0002

Valve, VDH 30 E NC

Connection standard: BSP, Flow [l/min] [Max]: 30.00, Flow [gpm] [Max]: 8.0, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in, Function: NC, Operation: Pilot operated, Direction: Straightway, Operating pressure [barg] [Min]: 4, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Min]: 50

180L0003

Valve, VDH 30 E NO

Connection standard: BSP, Flow [l/min] [Max]: 30.00, Flow [gpm] [Max]: 8.0, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in, Function: NO, Operation: Pilot operated, Direction: Straightway, Operating pressure [barg] [Min]: 4, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Min]: 50

180L0005

Valve, VDH 120 E NO

Connection standard: BSP, Flow [l/min] [Max]: 120.00, Flow [gpm] [Max]: 32.0, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in, Function: NO, Operation: Pilot operated, Direction: Straightway, Operating pressure [barg] [Min]: 1, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Min]: 15

180L0011

Valve, VDH 60 E NC

Connection standard: BSP, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in, Function: NC, Operation: Pilot operated, Direction: Straightway, Operating pressure [barg] [Min]: 4, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Min]: 50, Operating pressure [psig] [Max]: 2030

View: