Solenoid operated valves, VDHT 3/8 E NO, Industrial

180L0093

Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/8 in, Outlet connection size [in]: 3/8 in

Product details

Gross weight 1.15 Kilogram
Net weight 1.135 Kilogram
Volume 1.634 Liter
EAN 5715162674000

 

Actuator size [mm] 13.5 mm
Application Industrial
Approval UL
Body material AISI 304
China RoHS compliance Out of scope
Connection standard BSP
Connection type Thread
Contain batteries No
Description VDHT 3/8 E NO BSP
Direction Straightway
Flow [gpm] [Max] 8 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 30 l/min
Flow [l/min] [Min] 0 l/min
Function NO
Inlet connection size [in] 3/8 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Number of ways 2/2
Operating pressure [barg] [Max] 160 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2400 psig
Operating pressure [psig] [Min] 51 psig
Operation Pilot operated
Outlet connection size [in] 3/8 in
Parts Program name VDHT
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Seal Material FKM
Serviceable Yes
Type VDHT 2/2
Type designation VDHT 3/8 E NO
UL evaluated Yes

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality