Shows 2 product(s)

180F7066

Energy Recovery Device, MPE 70

Mounting orientation: Vertical, Rated power [HP]: 3.0, Rated power [kW]: 2.2, Speed [rpm] [Min]: 625, Speed [rpm] [Max]: 875, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308

180F7070

Energy Recovery Device, MPE 70

Mounting orientation: Vertical; Bare shafted; Horizontal, Rated power [HP]: 30.0, Rated power [kW]: 18.5, Speed [rpm] [Min]: 625, Speed [rpm] [Max]: 875, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308