Energy Recovery Device, MPE 70
180F7066
Mounting orientation: Vertical, Rated power [HP]: 3, Rated power [kW]: 2.2, Speed [rpm] [Min]: 625, Speed [rpm] [Max]: 875, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308
Mounting orientation: Vertical, Rated power [HP]: 3, Rated power [kW]: 2.2, Speed [rpm] [Min]: 625, Speed [rpm] [Max]: 875, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308
Gross weight | 193.5 Kilogram |
Net weight | 150 Kilogram |
Volume | 518.4 Liter |
EAN | 5715162286166 |
Gross weight | 193.5 Kilogram |
Net weight | 150 Kilogram |
Volume | 518.4 Liter |
EAN | 5715162286166 |
Allowable working torque [lbf·ft] [Max] | 11 lbf∙ft |
Allowable working torque [Nm] [Max] | 15 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | MPE 70 CS-IEC112 2,2kW 6p 50/60Hz IE3 |
Differential pressure HP in out [barg] [Max] | 0.66 barg |
Differential pressure HP in out [psig] [Max] | 9.6 psig |
Differential pressure LP in out [barg] [Max] | 0.74 barg |
Differential pressure LP in out [psig] [Max] | 10.7 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | Metric |
Drain connection type | BSPP |
Flow [gpm] [Min] | 220 gal/min |
Flow [m³/h] [Min] | 50 m³/h |
HP inlet connection size [in] | 3 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure, intermittent [barg] [Min] | 2 barg |
HP inlet pressure, intermittent [psig] [Min] | 29 psig |
HP out flow [gpm] [Max] | 308 gal/min |
HP out flow [m³/h] [Max] | 70 m³/h |
HP outlet connection size [in] | 3 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [barg] [Min] | 40 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
HP outlet pressure [psig] [Min] | 580 psig |
IP protection class | IP55 |
LP in out max. static test pressure [barg] | 13 barg |
LP in out max. static test pressure [psig] | 189 psig |
LP inlet allowable working flow [gpm] [Max] | 308 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 70 m³/h |
LP inlet flow peak [gpm] | 462 gal/min |
LP inlet flow peak [m³/h] | 105 m³/h |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 3 in |
LP outlet connection standard | Victaulic |
Lubrication flow at 60 [m³/h] [Max] | 1.2 m³/h |
Lubrication flow at 871 [gpm] [Max] | 5.3 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 40 °C |
Motor ambient temperature [°F] [Max] | 104 °F |
Motor current [A] | 5.7 A |
Motor frame Size | IEC 112 |
Motor insulation class | B |
Motor poles | 6 |
Motor standard | IEC |
Motor Torque at nom. speed [lbf·ft] | 16.1 lbf∙ft |
Motor torque at nom. speed [Nm] | 22 N-m |
Motor voltage |
380-420V/660720V, 50 Hz 440-480V, 60 Hz |
Mounting orientation | Vertical |
Product description | MPE |
Product group | Energy Recovery Device |
Rated power [HP] | 3 |
Rated power [kW] | 2.2 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 85 dBA |
Speed [rpm] [Max] | 875 rpm |
Speed [rpm] [Min] | 625 rpm |
Starting torque [lbf·ft] [Max] | 66 lbf∙ft |
Starting torque [Nm] [Max] | 90 N-m |
Static test pressure HP in out [barg] [Max] | 108 barg |
Static test pressure HP in out [psig] [Max] | 1566 psig |
Type | MPE 70 |
Type designation | MPE 70 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Allowable working torque [lbf·ft] [Max] | 11 lbf∙ft |
Allowable working torque [Nm] [Max] | 15 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | MPE 70 CS-IEC112 2,2kW 6p 50/60Hz IE3 |
Differential pressure HP in out [barg] [Max] | 0.66 barg |
Differential pressure HP in out [psig] [Max] | 9.6 psig |
Differential pressure LP in out [barg] [Max] | 0.74 barg |
Differential pressure LP in out [psig] [Max] | 10.7 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | Metric |
Drain connection type | BSPP |
Flow [gpm] [Min] | 220 gal/min |
Flow [m³/h] [Min] | 50 m³/h |
HP inlet connection size [in] | 3 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure, intermittent [barg] [Min] | 2 barg |
HP inlet pressure, intermittent [psig] [Min] | 29 psig |
HP out flow [gpm] [Max] | 308 gal/min |
HP out flow [m³/h] [Max] | 70 m³/h |
HP outlet connection size [in] | 3 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [barg] [Min] | 40 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
HP outlet pressure [psig] [Min] | 580 psig |
IP protection class | IP55 |
LP in out max. static test pressure [barg] | 13 barg |
LP in out max. static test pressure [psig] | 189 psig |
LP inlet allowable working flow [gpm] [Max] | 308 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 70 m³/h |
LP inlet flow peak [gpm] | 462 gal/min |
LP inlet flow peak [m³/h] | 105 m³/h |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 3 in |
LP outlet connection standard | Victaulic |
Lubrication flow at 60 [m³/h] [Max] | 1.2 m³/h |
Lubrication flow at 871 [gpm] [Max] | 5.3 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 40 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 104 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 40 °C |
Motor ambient temperature [°F] [Max] | 104 °F |
Motor current [A] | 5.7 A |
Motor frame Size | IEC 112 |
Motor insulation class | B |
Motor poles | 6 |
Motor standard | IEC |
Motor Torque at nom. speed [lbf·ft] | 16.1 lbf∙ft |
Motor torque at nom. speed [Nm] | 22 N-m |
Motor voltage |
380-420V/660720V, 50 Hz 440-480V, 60 Hz |
Mounting orientation | Vertical |
Product description | MPE |
Product group | Energy Recovery Device |
Rated power [HP] | 3 |
Rated power [kW] | 2.2 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 85 dBA |
Speed [rpm] [Max] | 875 rpm |
Speed [rpm] [Min] | 625 rpm |
Starting torque [lbf·ft] [Max] | 66 lbf∙ft |
Starting torque [Nm] [Max] | 90 N-m |
Static test pressure HP in out [barg] [Max] | 108 barg |
Static test pressure HP in out [psig] [Max] | 1566 psig |
Type | MPE 70 |
Type designation | MPE 70 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |