MCD50396BT7G3X00CV2

134N9355

This product has been discontinued.

MCD50396BT7G3X00CV2
VLT® Soft Starter MCD 500
380-690 VAC 396AIP00
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50396BT7G3X00CV2
Re-configure

Product details

Gross weight 30.2 Kilogram
Net weight 30.2 Kilogram
Volume 66.6 Liter
EAN 5710107953608

 

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0396 396A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 380-690 VAC
Enclosure G3 Frame size 3
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50396BT7G3X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50396BT7G3X00CV2
Calculated Gross Weight [kg] 32
Calculated Net Weight [kg] 30.2
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality