134N9355
MCD50396BT7G3X00CV2
VLT® Soft Starter MCD 500
380-690 VAC, 396A, IP00,
Control Voltage: 110 VAC and 220 VAC
VLT® Soft Starter MCD 500 is a total motor starting solution.
Current transformers measure motor current and provide feedback for controlled motor ramp profiles. AAC, the Adaptive Acceleration Control automatically employs the best starting and stopping profile for the application.