Shows 4,979 product(s)
FC-103N110T4E20H2TGC7XXSXXXXAXBXCXXXXD0
Frequency converter
FC-103N110T4E20H2TGC7XXSXXXXAXBXCXXXXD0
VLT® Refrigeration Drive FC-103
(N110) 110 KW / 150 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, 24V DC backup
Frame: D3H
Other options according to Model code
FC-103N250T4E54H2XGC3XXSXXXXAXBXCXXXXD0
Frequency converter
FC-103N250T4E54H2XGC3XXSXXXXAXBXCXXXXD0
VLT® Refrigeration Drive FC-103
(N250) 250 KW / 350 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, 24V DC backup
Frame: D7H
Other options according to Model code
FC-103N200T4E54H2XGC3XXSXXXXAXBXCXXXXD0
Frequency converter
FC-103N200T4E54H2XGC3XXSXXXXAXBXCXXXXD0
VLT® Refrigeration Drive FC-103
(N200) 200 KW / 300 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, 24V DC backup
Frame: D7H
Other options according to Model code
FC-103P2K2T4Y55H2XGXXXXSXXXXAZBXCXXXXD0
Frequency converter
FC-103P2K2T4Y55H2XGXXXXSXXXXAZBXCXXXXD0
VLT® Refrigeration Drive FC-103
2.2 KW / 3.0 HP,
Three phase, 380 - 480 VAC,IP55/TYPE 12 w. backplat
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
AK-LonWorks MCA 107, No B Option
No C1 option, 24V DC backup
Frame: A4
Other options according to Model code
FC-103P11KT4P66H2XGXXXXSXXXXAXB0CXXXXDX
Frequency converter
FC-103P11KT4P66H2XGXXXXSXXXXAXB0CXXXXDX
VLT® Refrigeration Drive FC-103
11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP66 / NAME 4X Backplate
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-109 I/O, RTC Back-up
No C1 option, No D option
Frame: B1
Other options according to Model code
FC-103P22KT4P66H5XGCXXXSXXXXAXBXCXXXXDX
Frequency converter
FC-103P22KT4P66H5XGCXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
22 KW / 30 HP,
Three phase, 380 - 480 VAC,IP66 / NAME 4X Backplate
Maritime use excl. EMC.
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: B2
Other options according to Model code
FC-103P15KT4E20H2TGXXXXSXXXXALBXCXXXXDX
Frequency converter
FC-103P15KT4E20H2TGXXXXSXXXXALBXCXXXXDX
VLT® Refrigeration Drive FC-103
15 KW / 20 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
PROFINET MCA 120, No B Option
No C1 option, No D option
Frame: B3
Other options according to Model code
FC-103N400T4E5MH2TGC3XQSXXXXAXBXCXXXXDX
Frequency converter
FC-103N400T4E5MH2TGC3XQSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
(N400) 400 KW / 550 HP,
Three phase, 380 - 480 VAC,IP54/Type 12+main shield
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: E1H
Other options according to Model code
FC-103N160T4E2MH2TGC7XXSXXXXALBKCXXXXD0
Frequency converter
FC-103N160T4E2MH2TGC7XXSXXXXALBKCXXXXD0
VLT® Refrigeration Drive FC-103
(N160) 160 KW / 250 HP,
Three phase, 380 - 480 VAC,IP21/Type 1+mains shield
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
PROFINET MCA 120, MCB-101 General purpose I/O
No C1 option, 24V DC backup
Frame: D1H
Other options according to Model code
FC-103N630T7E20H2TGC7XXSXXXXAXBKCXXXXDX
Frequency converter
FC-103N630T7E20H2TGC7XXSXXXXAXBKCXXXXDX
VLT® Refrigeration Drive FC-103
(N630)630 KW / 900 HP, Specific Ratings: 500kW@525-550V, 650HP@575V, 630kW@690V
Three phase, 525 - 690 VAC *,(E20) IP20 / Chassis
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
No A Option, MCB-101 General purpose I/O
No C1 option, No D option
Frame: E3H
Other options according to Model code