FC-103N250T4E54H2XGC3XXSXXXXAXBXCXXXXD0

132H0460

Frequency converter
FC-103N250T4E54H2XGC3XXSXXXXAXBXCXXXXD0

VLT® Refrigeration Drive FC-103
(N250) 250 KW / 350 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, 24V DC backup
Frame: D7H
Other options according to Model code

Model code: FC-103N250T4E54H2XGC3XXSXXXXAXBXCXXXXD0
Re-configure

Product details

Gross weight 200.3 Kilogram
Net weight 200 Kilogram
EAN 5714853290802

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size D7H D7H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N250T4E54H2XGC
Typecode Part 2 3XXSXXXXAXBXCXXXXD0
STAT NO 32134
Power 110% (NO) [KW] 250 250
Height [mm] 1978,0 1978,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 386,0 386,0
Depth with Option A/B [mm] 386,0 386,0
kVA 333 333
Power Loss NO [W] 5129 5129
Power Loss NO [W] 4558 4558
Continuous Current (NO) [A] 480 480
Intermittent Current (NO) [A] 528 528
Continuous Current (NO) [A] 443 443
Intermittent Current (NO) [A] 487 487
Calculated Gross Weight [kg] 200.3
Calculated Net Weight [kg] 200
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N250T4E54H2XGC
Modelcode02 3XXSXXXXAXBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality