FC-202PK55T4P55H2TGXXXXSXXXXAXBXCXXXXDX

137H3351

Frequency converter
FC-202PK55T4P55H2TGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
0.55 KW / 0.75 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Kód modelu: FC-202PK55T4P55H2TGXXXXSXXXXAXBXCXXXXDX
Znovu nakonfigurovat

Detaily produktu

Gross weight 11.75 Kilogram
Net weight 11.13 Kilogram
Volume 52.36 Liter
EAN 5715253399935

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating PK55 0.55 KW / 0.75 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202PK55T4P55H2TGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































202_1
4
60520
A_OPT_FC-202PK55T4AX
BR_FC-202PK55T4T
BR_FC-202PK55T4TH2
B_OPT_FC-202PK55T4BX
C0_OPT_FC-202PK55T4CX
C1_OPT_FC-202PK55T4X
COT_FC-202PK55T4X
C_OPT_FC-202PK55T4XX
D_OPT_FC-202PK55T4DX
ECL_FC-202PK55T4P55
ECL_FC-202PK55T4P55H2
FC-202
FC-202PK55T4
FRAME_A5
HDW21_FC-202PK55T4X
HDW21_FC-202PK55T4XH2
HDW22_FC-202PK55T4X
HDW22_FC-202PK55T4XH2
HDW23_FC-202PK55T4X
HDW23_FC-202PK55T4XH2
IN_POWER_GROUP_1
LCP_FC-202PK55T4G
PK55
POWER_GROUP_1
RFI_FC-202PK55T4H2
RU_POWER_GROUP_1
SV_FC-202PK55T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
Variant condition (Purch)































202_1
4
60520
A_OPT_FC-202PK55T4AX
BR_FC-202PK55T4T
BR_FC-202PK55T4TH2
B_OPT_FC-202PK55T4BX
C0_OPT_FC-202PK55T4CX
C1_OPT_FC-202PK55T4X
COT_FC-202PK55T4X
C_OPT_FC-202PK55T4XX
D_OPT_FC-202PK55T4DX
ECL_FC-202PK55T4P55
ECL_FC-202PK55T4P55H2
FC-202
FC-202PK55T4
FRAME_A5
HDW21_FC-202PK55T4X
HDW21_FC-202PK55T4XH2
HDW22_FC-202PK55T4X
HDW22_FC-202PK55T4XH2
HDW23_FC-202PK55T4X
HDW23_FC-202PK55T4XH2
IN_POWER_GROUP_1
LCP_FC-202PK55T4G
PK55
POWER_GROUP_1
RFI_FC-202PK55T4H2
RU_POWER_GROUP_1
SV_FC-202PK55T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
STAT NO 32858
Power 150% (HO) [KW] 0.55 0.55
Power 110% (NO) [KW] 0.55 0.55
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 1.25 1.25
Power Loss NO [W] 42 42
Power Loss NO [W] 42 42
Power Loss HO [W] 42 42
Power Loss HO [W] 42 42
Continuous Current (NO) [A] 1.8 1.8
Intermittent Current (NO) [A] 1.98 1.98
Continuous Current (NO) [A] 1.6 1.6
Intermittent Current (NO) [A] 1.76 1.76
Continuous Current (HO) [A] 1.8 1.8
Intermittent Current (HO) [A] 2.7 2.7
Continuous Current (HO) [A] 1.6 1.6
Intermittent Current (HO) [A] 2.4 2.4
Calculated Gross Weight [kg] 11.746
Calculated Net Weight [kg] 11.13
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202PK55T4P55H2TGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality