FC-202P75KT4E21H2XGCXXXLXX1XAXBXCXXXXDX

137U0060

Frequency converter
FC-202P75KT4E21H2XGCXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P75K) 75 KW / 100 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Cascade controller 2.0
Frame: C2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P75KT4E21H2XGCXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 56.03 Kilogram
Net weight 52.69 Kilogram
Volume 232.653 Liter
EAN 5715253682266

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 FC-202P75KT4E21H2XGC
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P75KT4E21H2XCXXX
Variant condition (ref. YV00)































202_2
4
60537
A_OPT_FC-202P75KT4AX
BR_FC-202P75KT4X
BR_FC-202P75KT4XH2
B_OPT_FC-202P75KT4BX
C0_OPT_FC-202P75KT4CX
C1_OPT_FC-202P75KT4X
COT_FC-202P75KT4C
C_OPT_FC-202P75KT4XX
D_OPT_FC-202P75KT4DX
ECL_FC-202P75KT4E21
ECL_FC-202P75KT4E21H2
FC-202
FC-202P75KT4
FRAME_C2
HDW21_FC-202P75KT4X
HDW21_FC-202P75KT4XH2
HDW22_FC-202P75KT4X
HDW22_FC-202P75KT4XH2
HDW23_FC-202P75KT4X
HDW23_FC-202P75KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P75KT4G
P75K
POWER_GROUP_2
RFI_FC-202P75KT4H2
RU_POWER_GROUP_2
SV_FC-202LXX1
SV_FC-202LXX1C2
SV_FC-202P75KT4LXX1
VLT
Variant condition (Purch)































202_2
4
60537
A_OPT_FC-202P75KT4AX
BR_FC-202P75KT4X
BR_FC-202P75KT4XH2
B_OPT_FC-202P75KT4BX
C0_OPT_FC-202P75KT4CX
C1_OPT_FC-202P75KT4X
COT_FC-202P75KT4C
C_OPT_FC-202P75KT4XX
D_OPT_FC-202P75KT4DX
ECL_FC-202P75KT4E21
ECL_FC-202P75KT4E21H2
FC-202
FC-202P75KT4
FRAME_C2
HDW21_FC-202P75KT4X
HDW21_FC-202P75KT4XH2
HDW22_FC-202P75KT4X
HDW22_FC-202P75KT4XH2
HDW23_FC-202P75KT4X
HDW23_FC-202P75KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P75KT4G
P75K
POWER_GROUP_2
RFI_FC-202P75KT4H2
RU_POWER_GROUP_2
SV_FC-202LXX1
SV_FC-202LXX1C2
SV_FC-202P75KT4LXX1
VLT
STAT NO 60537
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 55 55
Power 110% (NO) [KW] 75 75
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 102 102
Power Loss NO [W] 1384 1384
Power Loss NO [W] 1384 1384
Power Loss HO [W] 1022 1022
Power Loss HO [W] 1022 1022
Continuous Current (NO) [A] 147 147
Intermittent Current (NO) [A] 162 162
Continuous Current (NO) [A] 130 130
Intermittent Current (NO) [A] 143 143
Continuous Current (HO) [A] 106 106
Intermittent Current (HO) [A] 159 159
Continuous Current (HO) [A] 105 105
Intermittent Current (HO) [A] 158 158
Calculated Gross Weight [kg] 56.03
Calculated Package Weight 3.34
Calculated Net Weight [kg] 52.69
Helping cstic for weight calc 0
Material Net Weight 52.69
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360537
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P75KT4E21H2XGC
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality