FC-202P45KT4P55H2XGX1XXLXX1XAXBXCXXXXDX

136Z9506

Frequency converter
FC-202P45KT4P55H2XGX1XXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P45K) 45 KW / 60 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Cascade controller 2.0
Frame: C1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P45KT4P55H2XGX1XXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 41.71 Kilogram
Net weight 40.21 Kilogram
Volume 228.095 Liter
EAN 5715253253763

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P45KT4P55H2XGX
Typecode Part 2 1XXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P45KT4P55H2XX1XX
Variant condition (ref. YV00)































202_2
4
60535
A_OPT_FC-202P45KT4AX
BR_FC-202P45KT4X
BR_FC-202P45KT4XH2
B_OPT_FC-202P45KT4BX
C0_OPT_FC-202P45KT4CX
C1_OPT_FC-202P45KT4X
COT_FC-202P45KT4X
C_OPT_FC-202P45KT4XX
D_OPT_FC-202P45KT4DX
ECL_FC-202P45KT4P55
ECL_FC-202P45KT4P55H2
FC-202
FC-202P45KT4
FRAME_C1
HDW21_FC-202P45KT41
HDW21_FC-202P45KT41H2
HDW22_FC-202P45KT4X
HDW22_FC-202P45KT4XH2
HDW23_FC-202P45KT4X
HDW23_FC-202P45KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P45KT4G
P45K
POWER_GROUP_2
RFI_FC-202P45KT4H2
RU_POWER_GROUP_2
SV_FC-202LXX1
SV_FC-202LXX1C1
SV_FC-202P45KT4LXX1
VLT
Variant condition (Purch)































202_2
4
60535
A_OPT_FC-202P45KT4AX
BR_FC-202P45KT4X
BR_FC-202P45KT4XH2
B_OPT_FC-202P45KT4BX
C0_OPT_FC-202P45KT4CX
C1_OPT_FC-202P45KT4X
COT_FC-202P45KT4X
C_OPT_FC-202P45KT4XX
D_OPT_FC-202P45KT4DX
ECL_FC-202P45KT4P55
ECL_FC-202P45KT4P55H2
FC-202
FC-202P45KT4
FRAME_C1
HDW21_FC-202P45KT41
HDW21_FC-202P45KT41H2
HDW22_FC-202P45KT4X
HDW22_FC-202P45KT4XH2
HDW23_FC-202P45KT4X
HDW23_FC-202P45KT4XH2
IN_POWER_GROUP_2
LCP_FC-202P45KT4G
P45K
POWER_GROUP_2
RFI_FC-202P45KT4H2
RU_POWER_GROUP_2
SV_FC-202LXX1
SV_FC-202LXX1C1
SV_FC-202P45KT4LXX1
VLT
STAT NO 60535
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 37 37
Power 110% (NO) [KW] 45 45
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 62.4 62.4
Power Loss NO [W] 843 843
Power Loss NO [W] 843 843
Power Loss HO [W] 697 697
Power Loss HO [W] 697 697
Continuous Current (NO) [A] 90 90
Intermittent Current (NO) [A] 99 99
Continuous Current (NO) [A] 80 80
Intermittent Current (NO) [A] 88 88
Continuous Current (HO) [A] 73 73
Intermittent Current (HO) [A] 110 110
Continuous Current (HO) [A] 65 65
Intermittent Current (HO) [A] 97.5 97.5
Calculated Gross Weight [kg] 43.21
Calculated Package Weight 3
Calculated Net Weight [kg] 40.21
Helping cstic for weight calc 0
Material Net Weight 40.21
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360535
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P45KT4P55H2XGX
Modelcode02 1XXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality