FC-202P30KT4P55H2TGXXXXLXX1XAXBXCXXXXDX

137N6638

Frequency converter
FC-202P30KT4P55H2TGXXXXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P30K) 30 KW / 40 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Cascade controller 2.0
Frame: B2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P30KT4P55H2TGXXXXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 32.35 Kilogram
Net weight 28.79 Kilogram
Volume 105.71 Liter
EAN 5715253647241

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Typecode Part 1 FC-202P30KT4P55H2TGX
Typecode Part 2 XXXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P30KT4P55H2TXXXX
STAT NO 60533
Product View (Default) Global (Standard)
Power 160% (HO) [KW] 22 22
Power 110% (NO) [KW] 30 30
Height [mm] 664,0 664,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 42.3 42.3
Power Loss NO [W] 739 739
Power Loss NO [W] 739 739
Power Loss HO [W] 547 547
Power Loss HO [W] 547 547
Continuous Current (NO) [A] 61 61
Intermittent Current (NO) [A] 67.1 67.1
Continuous Current (NO) [A] 52 52
Intermittent Current (NO) [A] 57.2 57.2
Continuous Current (HO) [A] 44 44
Intermittent Current (HO) [A] 70.4 70.4
Continuous Current (HO) [A] 40 40
Intermittent Current (HO) [A] 64 64
Calculated Gross Weight [kg] 32.35
Calculated Package Weight 3.56
Calculated Net Weight [kg] 28.79
Helping cstic for weight calc 0
Material Net Weight 28.79
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360533
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P30KT4P55H2TGX
Modelcode02 XXXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality