FC-202P18KT2P55H2XGX1XXLXX1XAXBXCXXXXDX

137U7375

Frequency converter
FC-202P18KT2P55H2XGX1XXLXX1XAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P18K) 18.5 KW / 25 HP,
Three phase, 200 - 240 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Cascade controller 2.0
Frame: C1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P18KT2P55H2XGX1XXLXX1XAXBXCXXXXDX
Re-configure

Product details

Gross weight 40.01 Kilogram
Net weight 38.51 Kilogram
Volume 188.19 Liter
EAN 5715253758763

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LXX1 Cascade controller 2.0
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P18KT2P55H2XGX
Typecode Part 2 1XXLXX1XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P18KT2P55H2XX1XX
Variant condition (ref. YV00)































2
202_2
60513
A_OPT_FC-202P18KT2AX
BR_FC-202P18KT2X
BR_FC-202P18KT2XH2
B_OPT_FC-202P18KT2BX
C0_OPT_FC-202P18KT2CX
C1_OPT_FC-202P18KT2X
COT_FC-202P18KT2X
C_OPT_FC-202P18KT2XX
D_OPT_FC-202P18KT2DX
ECL_FC-202P18KT2P55
ECL_FC-202P18KT2P55H2
FC-202
FC-202P18KT2
FRAME_C1
HDW21_FC-202P18KT21
HDW21_FC-202P18KT21H2
HDW22_FC-202P18KT2X
HDW22_FC-202P18KT2XH2
HDW23_FC-202P18KT2X
HDW23_FC-202P18KT2XH2
IN_POWER_GROUP_2
LCP_FC-202P18KT2G
P18K
POWER_GROUP_2
RFI_FC-202P18KT2H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1C1
SV_FC-202P18KT2LXX1
VLT
Variant condition (Purch)































2
202_2
60513
A_OPT_FC-202P18KT2AX
BR_FC-202P18KT2X
BR_FC-202P18KT2XH2
B_OPT_FC-202P18KT2BX
C0_OPT_FC-202P18KT2CX
C1_OPT_FC-202P18KT2X
COT_FC-202P18KT2X
C_OPT_FC-202P18KT2XX
D_OPT_FC-202P18KT2DX
ECL_FC-202P18KT2P55
ECL_FC-202P18KT2P55H2
FC-202
FC-202P18KT2
FRAME_C1
HDW21_FC-202P18KT21
HDW21_FC-202P18KT21H2
HDW22_FC-202P18KT2X
HDW22_FC-202P18KT2XH2
HDW23_FC-202P18KT2X
HDW23_FC-202P18KT2XH2
IN_POWER_GROUP_2
LCP_FC-202P18KT2G
P18K
POWER_GROUP_2
RFI_FC-202P18KT2H2
RU_POWER_GROUP_1
SV_FC-202LXX1
SV_FC-202LXX1C1
SV_FC-202P18KT2LXX1
VLT
STAT NO 60513
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 15 15
Power 110% (NO) [KW] 18.5 18.5
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 26.9 26.9
Power Loss NO [W] 737 737
Power Loss HO [W] 624 624
Continuous Current (NO) [A] 74.8 74.8
Intermittent Current (NO) [A] 82.3 82.3
Calculated Gross Weight [kg] 41.51
Calculated Package Weight 3
Calculated Net Weight [kg] 38.51
Helping cstic for weight calc 0
Material Net Weight 38.51
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360513
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P18KT2P55H2XGX
Modelcode02 1XXLXX1XAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality