FC-202N250T4E21H2XGC7XXSXXXXAXBXCXXXXDX

134F9718

Frequency converter
FC-202N250T4E21H2XGC7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N250) 250 KW / 350 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D2H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N250T4E21H2XGC7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 129 Kilogram
Net weight 114 Kilogram
EAN 5710107500109

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Typecode Part 1 FC-202N250T4E21H2XGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
STAT NO 60684
Power 150% (HO) [KW] 200 200
Power 110% (NO) [KW] 250 250
Height [mm] 1060,0 1060,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 333 333
Power Loss NO [W] 5137 5137
Power Loss NO [W] 4566 4566
Power Loss HO [W] 4039 4039
Power Loss HO [W] 3575 3575
Continuous Current (NO) [A] 480 480
Intermittent Current (NO) [A] 528 528
Continuous Current (NO) [A] 443 443
Intermittent Current (NO) [A] 487 487
Continuous Current (HO) [A] 395 395
Intermittent Current (HO) [A] 592 592
Continuous Current (HO) [A] 361 361
Intermittent Current (HO) [A] 542 542
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360684
Plant from Orderline D301 D301
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N250T4E21H2XGC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality