FC-202N200T4E5MH2TLC7XXSXXXXAXBXCXXXXDX

137G3897

Frequency converter
FC-202N200T4E5MH2TLC7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N200) 200 KW / 300 HP,
Three phase, 380 - 480 VAC,IP54/Type 12+main shield
RFI Filter
Safe Stop
Graphical LCP + USB
Coated PCB, Fuse
Latest release std. SW.
Frame: D2H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N200T4E5MH2TLC7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 125.3 Kilogram
Net weight 125 Kilogram
EAN 5715253299433

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N200 (N200) 200 KW / 300 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP L Graphical LCP + USB
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Typecode Part 1 FC-202N200T4E5MH2TLC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202N200T4E5MH2TC7XX
Variant condition (ref. YV00)































202_3N
4
60683
A_OPT_FC-202N200T4AX
BR_FC-202N200T4T
BR_FC-202N200T4TH2
B_OPT_FC-202N200T4BX
C0_OPT_FC-202N200T4CX
C1_OPT_FC-202N200T4X
COT_FC-202N200T4C
C_OPT_FC-202N200T4XX
D_OPT_FC-202N200T4DX
ECL_FC-202N200T4E5M
ECL_FC-202N200T4E5MH2
FC-202
FC-202N200T4
FRAME_D2H
HDW21_FC-202N200T47
HDW21_FC-202N200T47H2
HDW22_FC-202N200T4X
HDW22_FC-202N200T4XH2
HDW23_FC-202N200T4X
HDW23_FC-202N200T4XH2
IN_POWER_GROUP_3
LCP_FC-202N200T4L
N200
POWER_GROUP_3
RFI_FC-202N200T4H2
RU_POWER_GROUP_3
SV_FC-202N200T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD2H
VLT
Variant condition (Purch)































202_3N
4
60683
A_OPT_FC-202N200T4AX
BR_FC-202N200T4T
BR_FC-202N200T4TH2
B_OPT_FC-202N200T4BX
C0_OPT_FC-202N200T4CX
C1_OPT_FC-202N200T4X
COT_FC-202N200T4C
C_OPT_FC-202N200T4XX
D_OPT_FC-202N200T4DX
ECL_FC-202N200T4E5M
ECL_FC-202N200T4E5MH2
FC-202
FC-202N200T4
FRAME_D2H
HDW21_FC-202N200T47
HDW21_FC-202N200T47H2
HDW22_FC-202N200T4X
HDW22_FC-202N200T4XH2
HDW23_FC-202N200T4X
HDW23_FC-202N200T4XH2
IN_POWER_GROUP_3
LCP_FC-202N200T4L
N200
POWER_GROUP_3
RFI_FC-202N200T4H2
RU_POWER_GROUP_3
SV_FC-202N200T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD2H
VLT
STAT NO 60683
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 160 160
Power 110% (NO) [KW] 200 200
Height [mm] 1060,0 1060,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 274 274
Power Loss NO [W] 4116 4116
Power Loss NO [W] 3569 3569
Power Loss HO [W] 3093 3093
Power Loss HO [W] 2872 2872
Continuous Current (NO) [A] 395 395
Intermittent Current (NO) [A] 435 435
Continuous Current (NO) [A] 361 361
Intermittent Current (NO) [A] 397 397
Continuous Current (HO) [A] 315 315
Intermittent Current (HO) [A] 472 472
Continuous Current (HO) [A] 302 302
Intermittent Current (HO) [A] 453 453
Calculated Gross Weight [kg] 125.3
Calculated Package Weight 0.3
Calculated Net Weight [kg] 125
Helping cstic for weight calc 0
Material Net Weight 125
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360683
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N200T4E5MH2TLC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality